(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Guard Switching Unit G9SX-GS

Safety Guard Switching Unit G9SX-GS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      46,463₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A unit that implements safety protection measures that maintain productivity against dangerous work at the manufacturing site.
[Features]
・ Supports 2 patterns of applications with 2 functions
・ Auto switching: Collaborative work between workers and machines
・ Manual switching: Unsteady work in the field
・ External indicator light output can display switching between 2 safety input devices
・ Auxiliary output enables safety input, safety output, and error monitoring
・ Detailed LED display enables failure diagnosis
・ With the logical connection function, it can be combined with various units of type G9SX series to support complex applications
・ Obtained IEC/EN61508 (SIL3), IEC/EN62061 (SIL3) and EN ISO13849-1 (PLe/Safety Category 4) certification
[Applications]
・ It is used in places where safety measures are required, such as work sites, where it is necessary to switch safety points

Part Number
G9SX-GS226-T15-RC DC24
G9SX-GS226-T15-RT DC24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTerminal Block Type

₹ 46,463.35

1 Piece(s) 6 Day(s) or more Spring Type

₹ 46,463.35

1 Piece(s) 5 Day(s) or more Screw Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTerminal Block Type

Loading...

  1. 1

Basic Information

Type Safety guard/switching unit Power Supply Voltage(V) DC24 Output configuration (safe instantaneous output) 2 (semiconductor)
Output configuration (safe OFF delay output) 2 (semiconductor) Output configuration (auxiliary output) 6 (semiconductor) OFF delay MAX setting time(Second) 15
X
whatsapp-qr whatsapp-icon
Close

Comparison list