(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flexible safety unit G9SX

Flexible safety unit G9SX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,084₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Flexible safety unit G9SX

[Features]
· Flexible expansion inputs/outputs is possible using the logical connection function.
· Construction of partial control and overall control is possible.
· Employs a semiconductor output (excluding expansion units).
· Failure diagnosis is possible with a detailed LED display.
· IEC/EN61508 (SIL3) and ISO13849-1 (PLe / safety category 4), authenticated (TÜVSÜD) UL and CSA authenticated.
· A new type with two additional features has become a series.
· On/off delay time of up to 150 seconds can be set.
· Two logical connection inputs.

Part Number
G9SX-AD322-T15-RC DC24
G9SX-AD322-T15-RT DC24
G9SX-ADA222-T15-RC DC24
G9SX-ADA222-T15-RT DC24
G9SX-SM032-RT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Type Output configuration (safety stop detection output) Terminal Block Type Output configuration (safe instantaneous output) Output configuration (safe OFF delay output) OFF delay MAX setting time
(Second)

₹ 29,084.44

1 Piece(s) 6 Day(s) or more Safety RelatedHigh performance unit-Spring Type3 (semiconductor)2 (semiconductor)15

₹ 36,138.00

1 Piece(s) 5 Day(s) or more Safety RelatedHigh performance unit-Screw Type3 (semiconductor)2 (semiconductor)15

₹ 41,221.89

1 Piece(s) 5 Day(s) or more Safety RelatedHigh performance unit-Spring Type2 (semiconductor)2 (semiconductor)15

₹ 41,221.89

1 Piece(s) 5 Day(s) or more Safety RelatedHigh performance unit-Screw Type2 (semiconductor)2 (semiconductor)15

₹ 68,078.07

1 Piece(s) 6 Day(s) or more OtherStop detector unit3 (semiconductor)Screw Type---
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Type Output configuration (safety stop detection output) Terminal Block Type Output configuration (safe instantaneous output) Output configuration (safe OFF delay output) OFF delay MAX setting time
(Second)

Loading...

  1. 1

Basic Information

Power Supply Voltage(V) DC24 Output configuration (auxiliary output) 2 (semiconductor)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list