(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Router | Control Type Network Varieties | DeviceNet |
---|---|---|---|
Additional Function | Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CSA |
Loading...
Type | Router | Control Type Network Varieties | DeviceNet |
---|---|---|---|
Additional Function | Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CSA |
Loading...
Type | Router | Control Type Network Varieties | DeviceNet |
---|---|---|---|
Additional Function | Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CSA |
EtherNet/IP-DeviceNet Router NE1A-EDR01
Loading...
Type | Router | Control Type Network Varieties | DeviceNet |
---|---|---|---|
Additional Function | Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CSA |
Loading...
Loading...
Loading...
Type | Router | Control Type Network Varieties | DeviceNet |
---|---|---|---|
Additional Function | Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CSA |
Type | Router | Control Type Network Varieties | DeviceNet | Additional Function | Communication Function |
---|---|---|---|---|---|
Connection Terminal | Terminal block/connector | Mounting Method | DIN mount | Representative Standard | CE / UL / CSA |
Please check the type/dimensions/specifications of the part NE1A-EDR01 in the EtherNet/IP-DeviceNet Router NE1A-EDR01 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy