(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Remote I/O station | Control Type Network Varieties | EtherCAT |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
Number Of Inputs(Point) | 16 | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) | NPN compatible |
Loading...
Type | Remote I/O station | Control Type Network Varieties | EtherCAT |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
Number Of Inputs(Point) | 16 | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) | NPN compatible |
Loading...
Type | Remote I/O station | Control Type Network Varieties | EtherCAT |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
Number Of Inputs(Point) | 16 | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) | NPN compatible |
EtherCAT compatible screw type terminal block type high-speed digital I/O terminal.
[Features]
・ Equipped with a removable screw terminal block for improved maintainability
·Expansion unit can be installed. (One extension unit is installed per unit)
・ Flexible input/output points can be expanded according to the equipment
・ Input response time can be switched to achieve high-speed processing
・ Node address can be selected from rotary switch setting and tool setting
・ In the case of rotary switch setting, it can be set easily and node identification during maintenance is easy
Loading...
Type | Remote I/O station | Control Type Network Varieties | EtherCAT |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
Number Of Inputs(Point) | 16 | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) | NPN compatible |
Loading...
Loading...
Loading...
Type | Remote I/O station | Control Type Network Varieties | EtherCAT |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Terminal block/connector |
Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
Number Of Inputs(Point) | 16 | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) | NPN compatible |
Type | Remote I/O station | Control Type Network Varieties | EtherCAT | Additional Function | Input/Output / Communication Function |
---|---|---|---|---|---|
Connection Terminal | Terminal block/connector | Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
Number Of Inputs(Point) | 16 | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) | NPN compatible |
Please check the type/dimensions/specifications of the part GX-ID1611 in the Digital I/O Terminal GX series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy