(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GX encoder input terminal

GX encoder input terminal

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      77,317₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

EtherCAT-compatible encoder input terminal that achieves high-speed and accurate control.
[Features]
·Equipped with two counters. Counts pulses in a 32-bit range.
·The maximum input pulse frequency is 4 MHz (line driver input, multiplied by 4).
·High-speed and accurate control is possible with the ultra-high-speed network EtherCAT connection.
·You can choose from open collector input (GX-EC0211) or line driver input (GX-EC0241).
·Equipped with 2 external latch inputs and 1 reset input.
·Rotary switch setting and tool setting can be selected for the node address.
·In the case of rotary switch settings, settings are easy, and node identification during maintenance is easy.
·Equipped with a detachable screw terminal block for improved maintainability.

Part Number
GX-EC0211
GX-EC0241
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInternal I/O Common Line Processing (Polarity, Input/Output Types etc.)

₹ 77,316.82

1 Piece(s) 5 Day(s) or more NPN compatible

₹ 77,355.13

1 Piece(s) 5 Day(s) or more PNP compatible
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInternal I/O Common Line Processing (Polarity, Input/Output Types etc.)

Loading...

  1. 1

Basic Information

Type Remote I/O station Control Type Network Varieties EtherCAT Additional Function Input/Output / Communication Function
Connection Terminal Terminal block/connector Mounting Method DIN mount Representative Standard CE / UL / CUL / CSA
Number Of Inputs(Point) 2
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list