(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Digital I/O unit compatible with multiple I/O terminals.
[Features]
·Lineup of terminal block type, connector type, and multi-point connector type.
·With the terminal block type, the circuit part can be detached. Maintenance can be performed without disconnecting the wiring.
·DIN rail mounting.
·Total external load current for GT1-OD16/GT1-OD32ML (-1): 4 A.
·GT1-OD16ML total external load current: 2.5 A.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GT1-ID16 |
GT1-ID16-1 |
GT1-ID16ML |
GT1-ID32ML |
GT1-OD16 |
GT1-OD16ML |
GT1-OD32ML |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Terminal | Number Of Inputs (Point) | Number of Outputs (Point) | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) |
---|---|---|---|---|---|---|---|---|
₹ 18,652.75 | 1 Piece(s) | 5 Day(s) or more | Terminal block/connector | 16 | - | NPN compatible | ||
₹ 18,652.75 | 1 Piece(s) | 5 Day(s) or more | Terminal block/connector | 16 | - | PNP compatible | ||
₹ 18,551.82 | 1 Piece(s) | 5 Day(s) or more | Connector | 16 | - | NPN compatible | ||
₹ 28,134.91 | 1 Piece(s) | 5 Day(s) or more | Connector | 32 | - | NPN compatible | ||
₹ 18,650.85 | 1 Piece(s) | 5 Day(s) or more | Terminal block/connector | - | 16 | NPN compatible | ||
₹ 18,949.00 | 1 Piece(s) | 5 Day(s) or more | Connector | - | 16 | NPN compatible | ||
₹ 28,119.36 | 1 Piece(s) | 5 Day(s) or more | Connector | - | 32 | NPN compatible |
Part Number |
---|
Loading...
Type | Slave station | Control Type Network Varieties | DeviceNet | Additional Function | Input/Output / Communication Function |
---|---|---|---|---|---|
Mounting Method | DIN mount | Representative Standard | CE / UL / CSA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy