(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

G70D relay terminal

G70D relay terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,759₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· G70D relay terminal.

Part Number
G70D-SOC08 DC24
G70D-SOC16 DC24
G70D-VSOC16 DC24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRepresentative Standard Number of Outputs
(Point)

₹ 10,758.71

1 Piece(s) 5 Day(s) or more -8

₹ 17,845.45

1 Piece(s) 5 Day(s) or more -16

₹ 16,105.58

1 Piece(s) 5 Day(s) or more UL / CSA16
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRepresentative Standard Number of Outputs
(Point)

Loading...

  1. 1

Basic Information

Type Slave station Control Type Network Varieties Other Additional Function Communication Function
Connection Terminal Terminal Block Mounting Method Screw mount / DIN mount combination Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) NPN compatible
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list