(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Relay Terminal Socket G70A-ZOC16
Select part number to Order Now/ Add to Cart
G70A-ZOC16 external appearance
G70A-ZOC16 dimensional drawing
Units: mm
G70A-ZOC16-3
G70A-ZOC16-4
Format | Model G70A-ZOC16-3, Model G70A-ZOC16-4 | |
---|---|---|
Contact Resistance | 10 mΩ (Does not include resistance value of relay in use) | |
Terminal Block | Allowable Current | 10 A |
Dielectric Strength | Between connector − output terminal: 4,000 V AC 50/60 Hz for 1 min Between output terminals: 2,000 V AC 50/60 Hz for 1 min Between connectors: 250 V AC 50/60 Hz for 1 min | |
Insulation Resistance | 1,000 MΩ (with 250/500 V) | |
Malfunction Vibration | 10 to 61.2 to 10 Hz, 0.1-mm single amplitude (0.2-mm double amplitude); 61.2 to 150 to 61.2 Hz, 14.7 m/s2 | |
Malfunction Impact | 200 m/s2 | |
Noise Resistance | Noise level 2.0 kV, pulse width 100 ns to 1 μs | |
Ambient Operating Temperature | 0 to +55°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 35 to 85% RH | |
Coil Surge Absorber | Diode (1 A, 400 V) | |
Protection Diode for Inverse Connection | Diode (2 A, withstand inverse voltage: 40 V) | |
Mounting Strength | No damage when a tensile force of 49 N is applied for 1 second in any direction. | |
Terminal Strength | Tightening torque: 0.59 N·m Tensile force: 49 N for 1 min | |
Weight | Approx. 400 g |
Part Number |
---|
G70A-ZOC16-3 DC24 |
G70A-ZOC16-4 DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) |
---|---|---|---|---|---|
₹ 15,602.65 | 1 Piece(s) | 5 Day(s) or more | NPN compatible | ||
₹ 15,553.09 | 1 Piece(s) | 5 Day(s) or more | PNP compatible |
Part Number |
---|
Loading...
Type | Other | Additional Function | Input/Output | Connection Terminal | Connector |
---|---|---|---|---|---|
Mounting Method | DIN mount | Representative Standard | CE / UL / CSA | Number of Outputs(Point) | 16 |
Note | I/O Relay Terminal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy