(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital I/O Slave CRT1

Digital I/O Slave CRT1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,271₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

OMRON Digital I/O Slave CRT1. Control network type: CompoNet, additional functions: Input/output, communication function

Part Number
CRT1-ID08
CRT1-ID08-1
CRT1-ID16
CRT1-ID16-1
CRT1-ID16S
CRT1-ID16SL
CRT1-ID16TA
CRT1-MD16
CRT1-MD16-1
CRT1-MD16S
CRT1-OD08
CRT1-OD16
CRT1-OD16-1
CRT1-OD16S
CRT1-OD16SL
CRT1-OD16TA
CRT1-ROS08
CRT1-ROS16
CRT1-VID08S
CRT1-VID16ML
CRT1-VID32ML
CRT1-VMD32ML
CRT1-VOD16ML
CRT1-VOD32ML
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Terminal Mounting Method Representative Standard Number Of Inputs
(Point)
Number of Outputs
(Point)
Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) Control Output

₹ 13,271.00

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL8-NPN compatible-

₹ 13,271.00

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL8-PNP compatible-

₹ 21,150.16

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CSA16-NPN compatible-

₹ 21,100.60

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CSA16-PNP compatible-

₹ 25,711.13

1 Piece(s) 5 Day(s) or more ConnectorDIN mountCE / UL / CUL / CSA16-NPN compatible-

₹ 27,391.00

1 Piece(s) 5 Day(s) or more Clamp/connectorDIN mountCE / UL16-NPN compatible-

₹ 23,639.00

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CUL / CSA16-NPN compatible-

₹ 21,114.25

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mount-88NPN compatible-

₹ 21,638.00

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mount-88PNP compatible-

₹ 26,342.00

1 Piece(s) 5 Day(s) or more ConnectorDIN mountCE / UL / CUL / CSA88NPN compatible-

₹ 13,271.00

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL-8NPN compatible-

₹ 21,150.16

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CSA-16NPN compatible-

₹ 21,100.60

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CSA-16PNP compatible-

₹ 26,331.00

1 Piece(s) 5 Day(s) or more ConnectorDIN mountCE / UL / CUL / CSA-16NPN compatible-

₹ 27,391.00

1 Piece(s) 5 Day(s) or more Clamp/connectorDIN mountCE / UL-16NPN compatible-

₹ 23,639.00

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CUL / CSA-16NPN compatible-

₹ 22,251.00

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CUL / CSA-8-Relay Output

₹ 30,622.00

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CUL / CSA-16-Relay Output

₹ 17,816.62

1 Piece(s) 5 Day(s) or more ConnectorScrew mount / DIN mount combinationCE / UL / CUL / CSA8-NPN compatible-

₹ 21,109.51

1 Piece(s) 5 Day(s) or more ConnectorScrew mount / DIN mount combinationCE / UL / CUL / CSA16-NPN compatible-

₹ 34,702.00

1 Piece(s) 5 Day(s) or more ConnectorScrew mount / DIN mount combinationCE / UL / CUL / CSA32-NPN compatible-

₹ 36,982.00

1 Piece(s) 5 Day(s) or more ConnectorScrew mount / DIN mount combinationCE / UL / CUL / CSA1616NPN compatible-

₹ 21,106.51

1 Piece(s) 5 Day(s) or more ConnectorScrew mount / DIN mount combinationCE / UL / CUL / CSA-16NPN compatible-

₹ 36,899.00

1 Piece(s) 5 Day(s) or more ConnectorScrew mount / DIN mount combinationCE / UL / CUL / CSA-32NPN compatible-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Terminal Mounting Method Representative Standard Number Of Inputs
(Point)
Number of Outputs
(Point)
Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) Control Output

Loading...

  1. 1

Basic Information

Type Slave station Control Type Network Varieties CompoNet Additional Function Input/Output / Communication Function
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language