(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog I/O slave CRT1

Analog I/O slave CRT1

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,248₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Convert smart. Compute smartly. A simple and smart analog slave.
[Features]
·In addition to inputting and outputting analog data, analog I/O slaves can process various operations inside the unit, such as scaling functions, which conventionally had to be processed on the ladder program of the host PLC.
·Analog processing similar to that of a digital panel meter is possible by using calculation functions such as the scaling function.
·By using the differentiation/integration function, it is possible to perform analog integration processing such as equipment abnormality prediction and diversion.
·By using the user calibration function, it is possible to correct the "deviation" of the input value (or output value).
·The input (or output) range can be easily changed by simply setting the switch.

Analog I/O slave CRT1

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,248₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CRT1-AD04
CRT1-DA02
CRT1-VAD04S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Terminal Mounting Method Representative Standard Number Of Inputs
(Point)
Number of Outputs
(Point)

₹ 35,280.71

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CSA4-

₹ 35,280.71

1 Piece(s) 5 Day(s) or more Terminal block/connectorDIN mountCE / UL / CSA-2

₹ 35,247.51

1 Piece(s) 5 Day(s) or more ConnectorScrew mount / DIN mount combinationCE / UL / CUL / CSA4-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Terminal Mounting Method Representative Standard Number Of Inputs
(Point)
Number of Outputs
(Point)

Loading...

  1. 1

Basic Information

Type Slave station Control Type Network Varieties CompoNet Additional Function Input/Output / Analog I/O / Communication Function
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list