(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Programmable slave CPM2C-S100C-DRT

Part Number

Configured Part Number is shown.

CPM2C-S110C-DRT

Part Number
CPM2C-S110C-DRT
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Slave station Control Type Network Varieties DeviceNet Additional Function Input/Output / Communication Function
Connection Terminal Connector Mounting Method DIN mount Representative Standard CE / UL / CSA
Number Of Inputs(Point) 6 Number of Outputs(Point) 4

Please check the type/dimensions/specifications of the part CPM2C-S110C-DRT in the Programmable slave CPM2C-S100C-DRT series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)