(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Master station | Control Type Network Varieties | CompoNet |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Connector |
Representative Standard | CE / UL | Number Of Inputs(Point) | 1,024(256) |
Number of Outputs(Point) | 1,024(256) | - | - |
Loading...
Type | Master station | Control Type Network Varieties | CompoNet |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Connector |
Representative Standard | CE / UL | Number Of Inputs(Point) | 1,024(256) |
Number of Outputs(Point) | 1,024(256) | - | - |
Loading...
Type | Master station | Control Type Network Varieties | CompoNet |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Connector |
Representative Standard | CE / UL | Number Of Inputs(Point) | 1,024(256) |
Number of Outputs(Point) | 1,024(256) | - | - |
A CompoNet master unit compatible with NJ/CJ Series that expands the possibilities in the sensor and actuator area.
Loading...
Type | Master station | Control Type Network Varieties | CompoNet |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Connector |
Representative Standard | CE / UL | Number Of Inputs(Point) | 1,024(256) |
Number of Outputs(Point) | 1,024(256) | - | - |
Loading...
Loading...
Loading...
Type | Master station | Control Type Network Varieties | CompoNet |
---|---|---|---|
Additional Function | Input/Output / Communication Function | Connection Terminal | Connector |
Representative Standard | CE / UL | Number Of Inputs(Point) | 1,024(256) |
Number of Outputs(Point) | 1,024(256) | - | - |
Type | Master station | Control Type Network Varieties | CompoNet | Additional Function | Input/Output / Communication Function |
---|---|---|---|---|---|
Connection Terminal | Connector | Representative Standard | CE / UL | Number Of Inputs(Point) | 1,024(256) |
Number of Outputs(Point) | 1,024(256) |
Please check the type/dimensions/specifications of the part CJ1W-CRM21 in the CJ series CompoNet master unit series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy