(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog Output Unit CS1W-DA

Analog Output Unit CS1W-DA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54,119₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

An analog output unit that converts binary data into analog output signals.
[Features]
·A single unit can output up to 8 analog signals.
·Output hold function.
[Applications]
·Used when an analog signal is required for external input and internal processing.

Part Number
CS1W-DA08C
CS1W-DA08V
CS1W-DA041
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Output Channels Output Range Consumed current (26V system)
(A)
Terminals Output Signal Range

₹ 77,886.00

1 Piece(s) 5 Day(s) or more 84–20 mA0.25--

₹ 77,886.00

1 Piece(s) 5 Day(s) or more 8-0.181 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V

₹ 54,119.00

1 Piece(s) 5 Day(s) or more 4-0.181 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Output Channels Output Range Consumed current (26V system)
(A)
Terminals Output Signal Range

Loading...

  1. 1

Basic Information

Type Output D/A Conversion Time (Conversion Speed) Less than 1 to 10 mS Representative Standard CE / UL / CUL / CSA
Consumed current (5 V system)(A) 0.13
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list