(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CS1W Analog Input Unit

CS1W Analog Input Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      52,579₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A unit that converts analog input signals to binary data.
[Features]
·Up to 16 analog signals can be captured with 1 unit.
·Wiring with MIL connector enables wire saving (Type CS1W-AD161 only).
·Disconnection detection function.
· Peak hold function.
· Averaging function.
·Scaling function (Type CS1W-AD161 only).
[Applications]
·Used when it is necessary to capture analog input from the outside.

Part Number
CS1W-AD041-V1
CS1W-AD081-V1
CS1W-AD161
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Input Channels Terminal shape Consumed current (5 V system)
(A)
Consumed current (26V system)
(A)

₹ 52,579.47

1 Piece(s) 5 Day(s) or more 4-0.120.09

₹ 75,705.45

1 Piece(s) 5 Day(s) or more 8-0.120.09

₹ 126,362.15

1 Piece(s) 5 Day(s) or more 16Connector0.150.06
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Input Channels Terminal shape Consumed current (5 V system)
(A)
Consumed current (26V system)
(A)

Loading...

  1. 1

Basic Information

Type Input Input Type Voltage / Current A/D Conversion Speed (Conversion Time) 100 to Less Than 500 μS
Representative Standard CE / UL / CUL / CSA Indicator 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA Input Signal Range 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list