(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Programmable Controller CP1L, Temperature Sensor Unit

Programmable Controller CP1L, Temperature Sensor Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,837₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Programmable Controller CP1L, Temperature Sensor Unit

Part Number
CP1W-TS001
CP1W-TS002
CP1W-TS101
CP1W-TS102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Type Number of Input Channels Consumed current (5 V system)
(A)
Current Consumption (24 VDC)
(A)
Indicator Input Signal Range

₹ 23,836.73

1 Piece(s) 6 Day(s) or more Thermocouple20.0400.059K, JK, J

₹ 39,851.87

1 Piece(s) 6 Day(s) or more Thermocouple40.0400.059K, JK, J

₹ 23,872.76

1 Piece(s) 6 Day(s) or more Temperature Measuring Resistor20.0540.073Pt100, JPt100Pt100, JPt100

₹ 39,838.73

1 Piece(s) 6 Day(s) or more Temperature Measuring Resistor40.0540.073Pt100, JPt100Pt100, JPt100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Type Number of Input Channels Consumed current (5 V system)
(A)
Current Consumption (24 VDC)
(A)
Indicator Input Signal Range

Loading...

  1. 1

Basic Information

Type Input A/D Conversion Speed (Conversion Time) Less than 100 to 500 ms Representative Standard CE / UL / CSA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list