(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temperature sensor unit (process input/output unit) CJ1W-PTS□□

Temperature sensor unit (process input/output unit) CJ1W-PTS□□
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      47,960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Temperature Sensor Unit (Process Input/Output Unit) CJ1W-PTS□□

Temperature sensor unit (process input/output unit) CJ1W-PTS□□
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      47,960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CJ1W-PTS51
CJ1W-PTS52
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Type Indicator Input Signal Range

₹ 47,960.20

1 Piece(s) 5 Day(s) or more ThermocoupleR, S, K, J, T, L, BR, S, K, J, T, L, B

₹ 47,960.20

1 Piece(s) 5 Day(s) or more Temperature Measuring ResistorPt100, JPt100Pt100, JPt100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Type Indicator Input Signal Range

Loading...

  1. 1

Basic Information

Type Input Number of Input Channels 4 A/D Conversion Speed (Conversion Time) Less than 100 to 500 ms
Representative Standard CE / UL / CUL / CSA Consumed current (5 V system)(A) 0.25
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list