(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Process Input/Output Unit CJ1W-PH41U / AD04U
Type | Input | Input Type | Voltage / Current / Thermocouple / Temperature Measuring Resistor / Other | Number of Input Channels | 4 |
---|---|---|---|---|---|
A/D Conversion Speed (Conversion Time) | Less than 50 to 100 mS | Representative Standard | CE / UL / CUL / CSA | Consumed current (5 V system)(A) | 0.30 |
Indicator | Pt 100 (3 Line Type), JPt 100 (3 Line Type), Pt 1000 (3 Line Type), Pt 100 (4 Line Type), K, J, T, E, L, U, N, R, S, B, WRe5-26, PLII, 4 to 20 mA, 0 to 20 mA, 1 to 5 V, 0 to 1.25 V, 0 to 5 V, 0 to 10 V, ±100 mV Free Range, -1.25 to +1.25 V, -5 to +5 V, -10 to +10 V, ±10 V Free Range, Potentiometer | Input Signal Range | Pt 100 (3 Line Type), JPt 100 (3 Line Type), Pt 1000 (3 Line Type), Pt 100 (4 Line Type), K, J, T, E, L, U, N, R, S, B, WRe5-26, PLII, 4 to 20 mA, 0 to 20 mA, 1 to 5 V, 0 to 1.25 V, 0 to 5 V, 0 to 10 V, ±100 mV Free Range, -1.25 to +1.25 V, -5 to +5 V, -10 to +10 V, ±10 V Free Range, Potentiometer |
Please check the type/dimensions/specifications of the part CJ1W-PH41U in the Process Input/Output Unit CJ1W-PH41U / AD04U series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy