(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Input | Input Type | Voltage / Current |
---|---|---|---|
Number of Input Channels | 2 | A/D Conversion Speed (Conversion Time) | Less than 10 to 50 ms |
Representative Standard | CE / UL / CUL / CSA | Consumed current (5 V system)(A) | 0.18 |
Indicator | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA | Input Signal Range | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA |
Loading...
Type | Input | Input Type | Voltage / Current |
---|---|---|---|
Number of Input Channels | 2 | A/D Conversion Speed (Conversion Time) | Less than 10 to 50 ms |
Representative Standard | CE / UL / CUL / CSA | Consumed current (5 V system)(A) | 0.18 |
Indicator | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA | Input Signal Range | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA |
Loading...
Type | Input | Input Type | Voltage / Current |
---|---|---|---|
Number of Input Channels | 2 | A/D Conversion Speed (Conversion Time) | Less than 10 to 50 ms |
Representative Standard | CE / UL / CUL / CSA | Consumed current (5 V system)(A) | 0.18 |
Indicator | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA | Input Signal Range | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA |
Insulated DC Input Unit (Process Input/Output Unit) CJ1W-PDC15
Loading...
Type | Input | Input Type | Voltage / Current |
---|---|---|---|
Number of Input Channels | 2 | A/D Conversion Speed (Conversion Time) | Less than 10 to 50 ms |
Representative Standard | CE / UL / CUL / CSA | Consumed current (5 V system)(A) | 0.18 |
Indicator | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA | Input Signal Range | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA |
Loading...
Loading...
Loading...
Type | Input | Input Type | Voltage / Current |
---|---|---|---|
Number of Input Channels | 2 | A/D Conversion Speed (Conversion Time) | Less than 10 to 50 ms |
Representative Standard | CE / UL / CUL / CSA | Consumed current (5 V system)(A) | 0.18 |
Indicator | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA | Input Signal Range | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA |
Type | Input | Input Type | Voltage / Current | Number of Input Channels | 2 |
---|---|---|---|---|---|
A/D Conversion Speed (Conversion Time) | Less than 10 to 50 ms | Representative Standard | CE / UL / CUL / CSA | Consumed current (5 V system)(A) | 0.18 |
Indicator | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA | Input Signal Range | Free Range within 0 to 1.25 V, -1.25 to +1.25 V, 0 to 5 V, 1 to 5 V, -5 to +5 V, 0 to 10 V, -10 to +10 V, ±10 V - 0 to 20 mA, 4 to 20 mA |
Please check the type/dimensions/specifications of the part CJ1W-PDC15 in the Insulated Direct Current Input Unit (Process Input/Output Unit)CJ1W-PDC15 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy