(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog Input/Output Unit CS1W

Analog Input/Output Unit CS1W
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      65,864₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLC (analog unit) capable of consistent microsecond throughput.
[Features]
·Analog input/output unit/type with direct conversion function.
·Analog input and output conversion can be performed immediately by executing direct conversion instructions.
·One unit performs analog input and analog output.
·Input averaging function/input peak hold function/input disconnection detection function/output hold function.
·Scaling function/ratio conversion function/offset/gain adjustment function available (*CJ1W-MAD42 only).

 
Part Number
CJ1W-MAD42
CS1W-MAD44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Output Channels Consumed current (5 V system)
(A)
Consumed current (26V system)
(A)
Indicator Terminals Input Signal Range Output Signal Range

₹ 65,863.89

1 Piece(s) 5 Day(s) or more 20.58-1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to +10V, 4 to 20 mA1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to +10V, 4 to 20 mA1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to +10V, 4 to 20 mA1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to +10V, 4 to 20 mA

₹ 92,796.69

1 Piece(s) 5 Day(s) or more 40.200.201 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, 4 to 20 mA1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V

Loading...

  1. 1

Basic Information

Type Input/Output Input Type Voltage / Current Number of Input Channels 4
A/D Conversion Speed (Conversion Time) Less than 1 to 10 mS D/A Conversion Time (Conversion Speed) Less than 1 to 10 mS Representative Standard CE / UL / CUL / CSA
X
whatsapp-qr whatsapp-icon