(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
CJ Series Process Input/Output Unit
CJ1W-AD04U outline drawing
Specifications
*1. L and −100°C or less for K and T are ±2°C ±1 digit max. 200°C or less for R and S is ±3°C±1 digit max. B less than 400°C is not covered by the warranty.
Item | Specifications |
---|---|
Unit Group | CJ Series High Function I/O Unit |
External Dimensions (mm) | 31 (W) × 90 (H) × 65 (D) |
Weight | 150 g or less |
External Connection Terminals | 18-Point removable terminal block (M3 screws, correct tightening torque of 0.5 N·m) |
Unit No. of Setting Switches | 00 to 95 |
Self-Diagnostic Function | Diagnostic results displayed via the LEDs |
Mountable Position | CPU equipment or CJ series expansion devices |
Number of Installable Units | 40 (Installation of 10 units × 4 racks) The total current consumption for all units (including CPU unit, etc.) equipped for each (CPU unit or expansion device) must be less than the maximum supplied power for the power supply unit |
Ambient Operating Temperature | 0 to 55°C |
Ambient Operating Humidity | 10 to 90% RH (assuming no condensation) |
Item | Specifications | |
---|---|---|
Format | Model CJ1W-AD04U | |
Applicable Controllers | CJ/NJ Series | |
Unit Types | CJ Series high-functioning I/O unit | |
Mountable Position | CPU unit, expansion device | |
Number of Installable Units | 40 units (must be within current consumption and power consumption range) | |
Number Of Configurable Units | 00 to 95 (No duplicating for high-functioning I/O units) | |
Data Exchange Area With CPU Unit | High-Functioning I/O Unit CIO Area (Operation Data) | 10 CH/Unit |
This unit → CPU unit: all process values, process value alarms (L, H), conversion data enabled flags, input error, cold junction sensor errors | ||
High-Functioning I/O Unit Allocated DM Area (Setting Parameters) | 100 words/unit | |
CPU unit → this unit: input types, scaling maximum/minimum values, process value alarm settings values (L, H), zero span adjustment value, warning on delay time, warning hysteresis, memory area settings allocated for expansion | ||
Memory Area Allocated for Expansion (Expansion Settings Parameters) | 1 CH/unit | |
CPU unit → this unit: process value alarm output | ||
Inputs | 4 | |
Input Type | Platinum Resistance Thermometer: Pt100 (JIS, IEC), Pt1000, JPt100 Thermocouple: K, J, T, L, R, S, B Current: 4 to 20 mA, 0 to 20 mA Voltage: 1 to 5 V, 0 to 5 V, 0 to 10 V The input type can be set individually for each input | |
Scaling (Voltage/Current Input) | Voltage and current input data to be stored in the allocated words in the CIO area must be scaled (with the minimum and maximum values set by user) (4 points set separately) | |
Data Storage in the CIO Area | Voltage/Current Input: The value derived from carrying out the following processing in order of the actual process data in the input range is stored in four digits hexadecimal (binary values) in the allocated words in the CIO Area. 1) Scaling →2) Zero/span adjustment → 3) Output limits Temperature input: The value derived from carrying out the following processing in order of the actual process data in the input range is stored in four digits hexadecimal (binary values) in the allocated words in the CIO Area. 1) ⁰C, °F conversion → 2) Zero/span adjustment → 3) Output limits (temperatures are typically stored at 10 times the value) | |
Accuracy (25°C) (Sensor Error not Included) | Platinum Resistance Thermometer input: (Larger of specified value ±0.3% or ±0.8°C) ±1 digit max. | |
Thermocouple input: (Larger of specified value ±0.3% or ±1.5°C) ±1 digit or less However L: ±2°C ±1 digit max. −100°C or less for K and T: ±2°C ±1 digit max. 200°C or less for R and S: ±3°C ±1 digit max. 400°C for B or less not specified | ||
Voltage/current input: (±0.3% F.S.) ±1 digit max. | ||
Temperature Coefficient | ±100 ppm F.S./°C max. | |
Resolution | 1/12,000 (with voltage/current input) See catalog section "Input Types and Input Ranges" for temperature inputs | |
Input Signal Range | Voltage/current input: -5% to 105% of the input range set in scaling Temperature input: ±20°C or ±20°F relative to upper and lower limits for each sensor range | |
Maximum Rated Input | Voltage input: ±15 V, Current input: 30 mA | |
Input Impedance | Temperature input: 10 kΩ min., Voltage input: 1 MΩ min., Current input: 250 Ω (fixed) | |
Warmup Time | 30 mins. | |
Thermocouple Input | Uses internal sensors for cold junction compensation | |
Platinum Resistance Thermometer Input | · Measurement method: 3 wire method · Allowable conductor resistance: 20 Ω max. per wire · Input detection current: 1.1 mA | |
Conversion Period | 250 ms/4 inputs | |
Maximum Time to Store Data in CPU Unit | Conversion period + one CPU unit cycle | |
Disconnection Detection | Disconnections can be detected at each input (excluding voltage/current input of 0 to 20 mA, 0 to 5 V, and 0 to 10 V) Detection level · Temperature input: When exceeding 20°C or 20°F relative to the upper and lower limits for each sensor range · +1 to +5 V: input signal < 0.3 V · 4 to 20 mA: input signal < 1.2 mA For connection interruptions or when out of input range, the disconnection detection flag is switched ON The process value overrange direction for when a disconnection occurs can be specified | |
Process Value Alarm | The process value 2-point alarm (L, H), hysteresis and on delay timer (0 to 60 s) can be set The process value alarm bit can be copied to a address in the available memory area allocated for memory | |
Insulation | Between input and controller signal: power supply = transformer, signal = photo coupler Between all inputs: power supply = transformer, signal = photo coupler | |
Insulation Resistance | Between mutual batch channels: 20 MΩ (with 500 V DC ohmmeter) | |
Dielectric Strength | Between mutual batch channels: 500 V AC, 50/60 Hz for 1 minute, Leakage current 1 mA max. | |
External Connection | Terminal block (removable) | |
Display | Front: LED × 3 (for normal operation, errors detected by unit, errors detected by CPU unit) | |
Setting Part | Front rotary switch: Unit number (0 to 95) | |
Current Consumption (Supplied by Power Supply Unit) | 5 V DC, 320 mA max. | |
External Dimensions (mm) | 31 (W) × 90 (H) × 65 (D) | |
Weight | 150 g or less |
*1. Square root calculation function is possible only during DC input. The square root is not extracted for temperature input. The square root calculation function is only available when the maximum scaling value is greater than the minimum scaling value. The square root is not extracted when the maximum scaling value is less than the minimum scaling value. When the square root function is used, set the scaling values after square root calculation (e.g., for flow rates or other values) for the process value scaling A and B settings.
*2. The cold junction compensation method specification function is available only for thermocouple inputs.
*3. The resistance thermometer input compensation function is only available for the resistance thermometer input.
Outline drawing
System configuration
Part Number |
---|
CJ1W-AD04U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 47,960.20 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Loading...
Type | Input | Input Type | Voltage / Current / Thermocouple / Temperature Measuring Resistor | Number of Input Channels | 4 |
---|---|---|---|---|---|
A/D Conversion Speed (Conversion Time) | Less than 100 to 500 ms | Representative Standard | CE / UL / CUL / CSA | Consumed current (5 V system)(A) | 0.32 |
Indicator | Pt 100, JPt 100, Pt 1000, K, J, T, L, R, S, B, 4 to 20 mA, 0 to 20 mA, 1 to 5 V, 0 to 5 V, 0 to 10 V | Input Signal Range | Pt 100, JPt 100, Pt 1000, K, J, T, L, R, S, B, 4 to 20 mA, 0 to 20 mA, 1 to 5 V, 0 to 5 V, 0 to 10 V |
Please check the type/dimensions/specifications of the part CJ1W-AD04U in the CJ series process input/output unit series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy