(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Input/Output Unit CS1W (Part Number)

Input/Output Unit CS1W
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,676₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An input/output unit for SYSMAC CS1.
[Features]
·Number of inputs: 16, 32, 48, 64, 96.
·Number of outputs: 8, 16, 32, 48, 64, 96.
[Applications]
·For SYSMAC CS1.

Part Number
CS1W-MD291
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Inputs Input Format Rated Input Voltage
(V)
Number of Outputs Output Format Connection Terminal Representative Standard Output Voltage
(V)
Output Current
(A)
Current Consumption
(A)
Name Note

₹ 62,326.00

1 Piece(s) 5 Day(s) or more -48[DC input] DC Input2448Transistor / sync output[Connector] ConnectorCE / UL / CSADC 12–240.10.35DC Input/Transistor Output Unit-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part CS1W-MD291 in the Input/Output Unit CS1W series.

Product variants

Part Number
CS1W-ID231
CS1W-ID261
CS1W-ID291
CS1W-OA211
CS1W-OC201
CS1W-OC211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber Of Inputs Input Format Rated Input Voltage
(V)
Number of Outputs Output Format Connection Terminal Representative Standard Output Voltage
(V)
Output Current
(A)
Current Consumption
(A)
Name Note

₹ 25,504.11

1 Piece(s) 5 Day(s) or more -32[DC input] DC Input24--[Connector] ConnectorCE / CSA / CUL / UL--0.15DC Input Unit-

₹ 42,093.76

1 Piece(s) 5 Day(s) or more -64[DC input] DC Input24--[Connector] ConnectorCE / CSA / CUL / UL--0.15DC Input Unit-

₹ 60,679.35

1 Piece(s) 5 Day(s) or more -96[DC input] DC Input24--[Connector] ConnectorCE / CSA / CUL / UL--0.2DC Input Unit-

₹ 26,215.00

1 Piece(s) 5 Day(s) or more ----16Triac output[Terminal Block] Terminal BlockCE / CSA / CUL / ULAC2500.50.406TRIAC Output Unit-

₹ 14,143.29

1 Piece(s) 5 Day(s) or more ----8Relay Output[Terminal Block] Terminal BlockCE / CSA / CUL / ULAC250/DC2420.1Relay Contact Output UnitOutput Current: Minimum Value 120 VDC/ 0.1 A

₹ 19,305.00

1 Piece(s) 5 Day(s) or more 10---16Relay Output[Terminal Block] Terminal BlockCE / CSA / CUL / ULAC250/DC2420.13Relay Contact Output Unit-