(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Display Unit M7E (Part Number)

Digital Display Unit M7E
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,216₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital display unit M7E

[Features]
· Blanking in the new model.
· A series with additional functions added.
· 14 mm alphanumerics height, switchable between two display colors of red and green.
· A product line-up of various types, select in accordance with installation site location.
· Space saving achieved in the apparatus thanks to a 43 mm depth small size design.
· DC12 to 24V free power source.
· Display of "-" enabled by a signal code of the 10 ordinal type.
· A product line-up with a zero suppression function.

 
Part Number
M7E-01HRP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPanel cut dimensions Dimension vertical
(mm)
Dimension width
(mm)
Classification Product Type Display content (code) Display color Input method (logic)

₹ 3,461.00

1 Piece(s) Same day [Other] (20n+10)x313320Text height 14mmZero suppressionHexadecimalRedStatic (positive)

Loading...

  1. 1

Basic Information

Type Total counter Display method LED Display Digits 1 digits
Mounting Method Panel Power Supply Voltage Dedicated to DC Output NA
Prescale NA Dimension depth(mm) 33.5 Power supply voltage details(V) DC 12–24
Protective Structure IP40 Note Panel cut dimensions: N = number of units

Please check the type/dimensions/specifications of the part M7E-01HRP2 in the Digital Display Unit M7E series.

Product variants

Part Number
M7E-01DGP2
M7E-01DRD2
M7E-01DRGN2
M7E-01UR2-A
M7E-02DGN2
M7E-02DRN2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPanel cut dimensions Dimension vertical
(mm)
Dimension width
(mm)
Classification Product Type Display content (code) Display color Input method (logic)

₹ 3,085.00

1 Piece(s)Available Same day

Stock

[Other] (20n+10)x313320Text height 14mm-DecimalGreenStatic (positive)

₹ 3,451.00

1 Piece(s)Available Same day

Stock

[Other] (20n+10)x313320Text height 14mm-DecimalRedDynamic

₹ 3,857.00

1 Piece(s)Available Same day

Stock

[Other] (20n+10)x313320Text height 14mmZero suppressionDecimalRed/green (two-color)Static (negative)

₹ 2,216.00

1 Piece(s)Available Same day

Stock

[Other] (20n+10)x313320Text height 14mm-Units (no display)RedApplied voltages only

₹ 4,161.00

1 Piece(s)Available Same day

Stock

[Other] (30n+10)x454830Text height 25mm-DecimalGreenStatic (negative)

₹ 3,999.00

1 Piece(s)Available Same day

Stock

[Other] (30n+10)x454830Text height 25mm-DecimalRedStatic (negative)