(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Communication Interface (Transmission Standard) | RS-232 / RS-422(A)/485 | Number of Ports | 1 |
---|---|---|---|
Connection Terminal | Terminal block/connector | - | - |
Loading...
Communication Interface (Transmission Standard) | RS-232 / RS-422(A)/485 | Number of Ports | 1 |
---|---|---|---|
Connection Terminal | Terminal block/connector | - | - |
Loading...
Communication Interface (Transmission Standard) | RS-232 / RS-422(A)/485 | Number of Ports | 1 |
---|---|---|---|
Connection Terminal | Terminal block/connector | - | - |
Insulation type conversion unit.
[Features]
・ Convert RS-232C to RS-422 A/RS-485
・ RS-232C/RS-422 A conversion unit for connecting devices with RS-232C terminals such as PT and devices with RS-422 A terminals
・ Long-distance data transmission using RS-422 A interface is possible
・ Long-distance data transmission up to 500 m is possible
・ No power supply required
・ Duct wiring is possible
Loading...
Communication Interface (Transmission Standard) | RS-232 / RS-422(A)/485 | Number of Ports | 1 |
---|---|---|---|
Connection Terminal | Terminal block/connector | - | - |
Loading...
Loading...
Loading...
Communication Interface (Transmission Standard) | RS-232 / RS-422(A)/485 | Number of Ports | 1 |
---|---|---|---|
Connection Terminal | Terminal block/connector | - | - |
Communication Interface (Transmission Standard) | RS-232 / RS-422(A)/485 | Number of Ports | 1 | Connection Terminal | Terminal block/connector |
---|
Please check the type/dimensions/specifications of the part NT-AL001 in the RS-232C/RS-422A Conversion Unit NT-AL001 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy