(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Smart Measurement and Monitor Unit KE1

Smart Measurement and Monitor Unit  KE1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,899₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· An industry first. Unique construction that enables power and electrical leakage monitoring with just one unit.* Use just one unit to implement multi-circuit measurements.
· CT/ZCT units can be flexibly added to measure multiple circuits as required.
· Equipped with open phase, reversed phase, overvoltage and undervoltage and voltage protective functions and RS-485 communication (Modbus, CompoWay/F) as standard.
· Logs voltage fluctuation data in the main memory and outputs an alarm in 25ms (voltage drop monitoring unit only).
· Allows for DeviceNet communication unit expansion.
· Instantaneous power for 30CH can be fetched by the PLC with a 100ms takt time.
· host monitoring software (general-use Ethrnet communication) is provided free of charge from September, 2012 (download from the Web).

 
Part Number
KE1-CTD8E
KE1-PGR1C-FLK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType of unit Unit Classification Power Supply Voltage
(V)
Communication

₹ 25,899.22

1 Piece(s) 5 Day(s) or more CT Expansion UnitCT Expansion SlaveSupply Not Required-

₹ 30,826.85

1 Piece(s) 5 Day(s) or more Power/Electric Leak Monitoring UnitMeasurement MasterAC 100–240RS-485

Loading...

  1. 1