(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High-Resolution, Low-Distortion Lens for C Mount Camera
SV-V series external appearance
3Z4S-LE SV-0614V dimensional outline drawing (unit: mm)
3Z4S-LE SV-0813V dimensional outline drawing (unit: mm)
3Z4S-LE SV-1214V dimensional outline drawing (unit: mm)
Recommended Camera | Format | Focal Length (mm) | Aperture (F-number) | Angle Of View (V × H) | Minimum Focus Distance (mm) | Filter Size | Mass (g) | Lens Barrel Length (mm) | Largest Compatible Image Sensor |
---|---|---|---|---|---|---|---|---|---|
FZ-S□ FZ-SH□ FH-S□ | 3Z4S-LE SV-0614V model | 6 | 1.4 to closed | 42.3° × 54.6° | 200 | M27.0 P0.5 | 49 | 30 | 1/3 inch |
3Z4S-LE SV-0813V model | 8 | 1.3 to closed | 44.6° × 57.3° | 200 | M25.5 P0.5 | 55 | 34 | 1/3 inch | |
3Z4S-LE SV-1214V model | 12 | 1.4 to closed | 21.9° × 38.9° | 300 | M27.0 P0.5 | 44 | 29.5 | 1/3 inch | |
3Z4S-LE SV-1614V model | 16 | 1.4 to closed | 22.8° × 30.1° | 400 | M27.0 P0.5 | 34 | 24 | 1/3 inch | |
3Z4S-LE SV-2514V model | 25 | 1.4 to closed | 14.9° × 19.8° | 500 | M27.0 P0.5 | 36 | 24.5 | 1/3 inch | |
3Z4S-LE SV-3518V model | 35 | 1.8 to closed | 10.8° × 14.4° | 300 | M27.0 P0.5 | 47 | 33.5 to 37.5 | 1/3 inch | |
3Z4S-LE SV-5018V model | 50 | 1.8 to closed | 7.9° × 10.5° | 1000 | M30.5 P0.5 | 67 | 37.0 to 39.4 | 1/3 inch |
Mount | C-mount |
---|---|
Ambient Temperature | During use: 0 to +50°C During storage: -10 to +60°C (avoid freezing and condensation) |
Ambient Humidity | During use: 35 to 80% During storage: 35 to 90% (avoid condensation) |
SV-H series for 2/3‑inch image sensors external appearance
VS-H1 series for 1‑inch image sensors external appearance
3Z4S-LE SV-0614H dimensional outline drawing (unit: mm)
3Z4S-LE SV-0814H dimensional outline drawing (unit: mm)
3Z4S-LE SV-1214H dimensional outline drawing (unit: mm)
3Z4S-LE VS-1214H1 dimensional outline drawing (unit: mm)
Recommended Camera | Format | Focal Length (mm) | Aperture (F-number) | Angle Of View (V × H) | Minimum Focus Distance (mm) | Filter Size | Mass (g) | Lens Barrel Length (mm) | Largest Compatible Image Sensor |
---|---|---|---|---|---|---|---|---|---|
FZ-S□2M FZ-S□5M3 FH-S□05R | 3Z4S-LE SV-0614H model | 6 | 1.4 to 16 | 56.8° × 71.5° | 100 | M40.5 P0.5 | 145 | 57.5 | 2/3 inch |
3Z4S-LE SV-0814H model | 8 | 1.4 to 16 | 44.9° × 57.6° | 100 | M35.5 P0.5 | 125 | 52.5 | 2/3 inch | |
3Z4S-LE SV-1214H model | 12 | 1.4 to 16 | 30.2° × 39.6° | 100 | M27 P0.5 | 85 | 51 | 2/3 inch | |
3Z4S-LE SV-1614H model | 16 | 1.4 to 16 | 23.1° × 30.6° | 100 | M27 P0.5 | 85 | 47.5 | 2/3 inch | |
3Z4S-LE SV-2514H model | 25 | 1.4 to 16 | 15.0° × 20.0° | 150 | M27 P0.5 | 65 | 36 | 2/3 inch | |
3Z4S-LE SV-3514H model | 35 | 1.4 to 16 | 10.8° × 14.3° | 200 | M35.5 P0.5 | 150 | 45.5 | 2/3 inch | |
3Z4S-LE SV-5014H model | 50 | 1.4 to 16 | 7.5° × 10.0° | 300 | M40.5 P0.5 | 170 | 57.5 | 2/3 inch | |
3Z4S-LE SV-7525H model | 75 | 2.5 to closed | 2/3 inch = 5.0° × 6.7° 1 inch = 7.3° × 9.7° | 1200 | M34.0 P0.5 | 85 | 49.5 to 54.6 | 1 inch | |
3Z4S-LE SV-10028H model | 100 | 2.8 to closed | 2/3 inch = 3.9° × 5.1° 1 inch = 5.6° × 7.5° | 2000 | M37.5 P0.5 | 105 | 66.5 to 71.6 | 1 inch | |
FH-S□04 FH-S□02 | 3Z4S-LE VS-1214H1 model | 12 | 1.4 to 16 | 44.0° × 56.9° | 300 | M35.5 P0.5 | 140 | 48 to 48.5 | 1 inch |
3Z4S-LE VS-2514H1 model | 25 | 1.4 to 16 | 21.5° × 28.5° | 300 | M30.5 P0.5 | 90 | 33.5 to 35.6 | 1 inch | |
3Z4S-LE VS-5018H1 model | 50 | 1.8 to 16 | 11.0° × 14.6° | 500 | M40.5 P0.5 | 135 | 44.5 to 49.5 | 1 inch |
*Use the 3Z4S-LE SV7525H model or 3Z4S-LE SV-10028H model for a focal length of 75 mm / 100 mm.
Mount | C-mount |
---|---|
Ambient Temperature | During use: 0 to 50°C, during storage: -10 to +60°C (avoid freezing and condensation) |
Ambient Humidity | During use: 35 to 80%, during storage: 35 to 90% (Avoid condensation) |
Part Number |
---|
3Z4S-LE SV-0813V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Focal Distance (mm) | Brightness (F value) | Dimension length (mm) | Dimension diameter (mm) | Angle of View (V) (°C) | Angle of View (H) (°C) | Closest distance (mm) | Filter Size | Maximum compatible CCD (Inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,799.31 | 1 Piece(s) | 6 Day(s) or more | 8 | 1.3 | 34 | 29.5 | 44.6 | 57.3 | 200 | M25.5 P0.5 | 1/3 |
Loading...
Type | Lens | Lens type | CCTV | Lens mounting method | C Mount |