(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Lens | Lens type | CCTV |
---|---|---|---|
Focal Distance(mm) | 6 | Brightness(F value) | 1.4 |
Lens mounting method | C Mount | Dimension length(mm) | 30 |
Dimension diameter(mm) | 29.5 | Angle of View (V)(°C) | 42.3 |
Angle of View (H)(°C) | 54.6 | Closest distance(mm) | 200 |
Filter Size | M27.0 P0.5 | Maximum compatible CCD(Inch) | 1/3 |
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Lens | Lens type | CCTV |
---|---|---|---|
Focal Distance(mm) | 6 | Brightness(F value) | 1.4 |
Lens mounting method | C Mount | Dimension length(mm) | 30 |
Dimension diameter(mm) | 29.5 | Angle of View (V)(°C) | 42.3 |
Angle of View (H)(°C) | 54.6 | Closest distance(mm) | 200 |
Filter Size | M27.0 P0.5 | Maximum compatible CCD(Inch) | 1/3 |
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Lens | Lens type | CCTV |
---|---|---|---|
Focal Distance(mm) | 6 | Brightness(F value) | 1.4 |
Lens mounting method | C Mount | Dimension length(mm) | 30 |
Dimension diameter(mm) | 29.5 | Angle of View (V)(°C) | 42.3 |
Angle of View (H)(°C) | 54.6 | Closest distance(mm) | 200 |
Filter Size | M27.0 P0.5 | Maximum compatible CCD(Inch) | 1/3 |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
High-Resolution, Low-Distortion Lens for C Mount Camera
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Lens | Lens type | CCTV |
---|---|---|---|
Focal Distance(mm) | 6 | Brightness(F value) | 1.4 |
Lens mounting method | C Mount | Dimension length(mm) | 30 |
Dimension diameter(mm) | 29.5 | Angle of View (V)(°C) | 42.3 |
Angle of View (H)(°C) | 54.6 | Closest distance(mm) | 200 |
Filter Size | M27.0 P0.5 | Maximum compatible CCD(Inch) | 1/3 |
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliver STOCK Items on same day.
Type | Lens | Lens type | CCTV |
---|---|---|---|
Focal Distance(mm) | 6 | Brightness(F value) | 1.4 |
Lens mounting method | C Mount | Dimension length(mm) | 30 |
Dimension diameter(mm) | 29.5 | Angle of View (V)(°C) | 42.3 |
Angle of View (H)(°C) | 54.6 | Closest distance(mm) | 200 |
Filter Size | M27.0 P0.5 | Maximum compatible CCD(Inch) | 1/3 |
SV-V series external appearance
3Z4S-LE SV-0614V dimensional outline drawing (unit: mm)
3Z4S-LE SV-0813V dimensional outline drawing (unit: mm)
3Z4S-LE SV-1214V dimensional outline drawing (unit: mm)
Recommended Camera | Format | Focal Length (mm) | Aperture (F-number) | Angle Of View (V × H) | Minimum Focus Distance (mm) | Filter Size | Mass (g) | Lens Barrel Length (mm) | Largest Compatible Image Sensor |
---|---|---|---|---|---|---|---|---|---|
FZ-S□ FZ-SH□ FH-S□ | 3Z4S-LE SV-0614V model | 6 | 1.4 to closed | 42.3° × 54.6° | 200 | M27.0 P0.5 | 49 | 30 | 1/3 inch |
3Z4S-LE SV-0813V model | 8 | 1.3 to closed | 44.6° × 57.3° | 200 | M25.5 P0.5 | 55 | 34 | 1/3 inch | |
3Z4S-LE SV-1214V model | 12 | 1.4 to closed | 21.9° × 38.9° | 300 | M27.0 P0.5 | 44 | 29.5 | 1/3 inch | |
3Z4S-LE SV-1614V model | 16 | 1.4 to closed | 22.8° × 30.1° | 400 | M27.0 P0.5 | 34 | 24 | 1/3 inch | |
3Z4S-LE SV-2514V model | 25 | 1.4 to closed | 14.9° × 19.8° | 500 | M27.0 P0.5 | 36 | 24.5 | 1/3 inch | |
3Z4S-LE SV-3518V model | 35 | 1.8 to closed | 10.8° × 14.4° | 300 | M27.0 P0.5 | 47 | 33.5 to 37.5 | 1/3 inch | |
3Z4S-LE SV-5018V model | 50 | 1.8 to closed | 7.9° × 10.5° | 1000 | M30.5 P0.5 | 67 | 37.0 to 39.4 | 1/3 inch |
Mount | C-mount |
---|---|
Ambient Temperature | During use: 0 to +50°C During storage: -10 to +60°C (avoid freezing and condensation) |
Ambient Humidity | During use: 35 to 80% During storage: 35 to 90% (avoid condensation) |
SV-H series for 2/3‑inch image sensors external appearance
VS-H1 series for 1‑inch image sensors external appearance
3Z4S-LE SV-0614H dimensional outline drawing (unit: mm)
3Z4S-LE SV-0814H dimensional outline drawing (unit: mm)
3Z4S-LE SV-1214H dimensional outline drawing (unit: mm)
3Z4S-LE VS-1214H1 dimensional outline drawing (unit: mm)
Recommended Camera | Format | Focal Length (mm) | Aperture (F-number) | Angle Of View (V × H) | Minimum Focus Distance (mm) | Filter Size | Mass (g) | Lens Barrel Length (mm) | Largest Compatible Image Sensor |
---|---|---|---|---|---|---|---|---|---|
FZ-S□2M FZ-S□5M3 FH-S□05R | 3Z4S-LE SV-0614H model | 6 | 1.4 to 16 | 56.8° × 71.5° | 100 | M40.5 P0.5 | 145 | 57.5 | 2/3 inch |
3Z4S-LE SV-0814H model | 8 | 1.4 to 16 | 44.9° × 57.6° | 100 | M35.5 P0.5 | 125 | 52.5 | 2/3 inch | |
3Z4S-LE SV-1214H model | 12 | 1.4 to 16 | 30.2° × 39.6° | 100 | M27 P0.5 | 85 | 51 | 2/3 inch | |
3Z4S-LE SV-1614H model | 16 | 1.4 to 16 | 23.1° × 30.6° | 100 | M27 P0.5 | 85 | 47.5 | 2/3 inch | |
3Z4S-LE SV-2514H model | 25 | 1.4 to 16 | 15.0° × 20.0° | 150 | M27 P0.5 | 65 | 36 | 2/3 inch | |
3Z4S-LE SV-3514H model | 35 | 1.4 to 16 | 10.8° × 14.3° | 200 | M35.5 P0.5 | 150 | 45.5 | 2/3 inch | |
3Z4S-LE SV-5014H model | 50 | 1.4 to 16 | 7.5° × 10.0° | 300 | M40.5 P0.5 | 170 | 57.5 | 2/3 inch | |
3Z4S-LE SV-7525H model | 75 | 2.5 to closed | 2/3 inch = 5.0° × 6.7° 1 inch = 7.3° × 9.7° | 1200 | M34.0 P0.5 | 85 | 49.5 to 54.6 | 1 inch | |
3Z4S-LE SV-10028H model | 100 | 2.8 to closed | 2/3 inch = 3.9° × 5.1° 1 inch = 5.6° × 7.5° | 2000 | M37.5 P0.5 | 105 | 66.5 to 71.6 | 1 inch | |
FH-S□04 FH-S□02 | 3Z4S-LE VS-1214H1 model | 12 | 1.4 to 16 | 44.0° × 56.9° | 300 | M35.5 P0.5 | 140 | 48 to 48.5 | 1 inch |
3Z4S-LE VS-2514H1 model | 25 | 1.4 to 16 | 21.5° × 28.5° | 300 | M30.5 P0.5 | 90 | 33.5 to 35.6 | 1 inch | |
3Z4S-LE VS-5018H1 model | 50 | 1.8 to 16 | 11.0° × 14.6° | 500 | M40.5 P0.5 | 135 | 44.5 to 49.5 | 1 inch |
*Use the 3Z4S-LE SV7525H model or 3Z4S-LE SV-10028H model for a focal length of 75 mm / 100 mm.
Mount | C-mount |
---|---|
Ambient Temperature | During use: 0 to 50°C, during storage: -10 to +60°C (avoid freezing and condensation) |
Ambient Humidity | During use: 35 to 80%, during storage: 35 to 90% (Avoid condensation) |
Part Number |
---|
3Z4S-LE SV-0614V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 9,140.00 | 1 Piece(s) | Same day |
Part Number |
---|
Type | Lens | Lens type | CCTV | Focal Distance(mm) | 6 |
---|---|---|---|---|---|
Brightness(F value) | 1.4 | Lens mounting method | C Mount | Dimension length(mm) | 30 |
Dimension diameter(mm) | 29.5 | Angle of View (V)(°C) | 42.3 | Angle of View (H)(°C) | 54.6 |
Closest distance(mm) | 200 | Filter Size | M27.0 P0.5 | Maximum compatible CCD(Inch) | 1/3 |
Please check the type/dimensions/specifications of the part 3Z4S-LE SV-0614V in the C mount camera high resolution and low distortion lens series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy