(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor Relay SE Optional Part

Motor Relay SE Optional Part
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,603₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

motor relay SE optional product.

[Features]
· Changes the embedded mounting shape of old product to new shape SE-KN.
· Adapter for part exchange.
· Plate material: Steel plate (2.0 mm thick).
· Color: black (Munsell N 1.5).

Part Number
SE-F7AD
SE-PT 400
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Type Voltage Specifications

₹ 1,602.62

1 Piece(s) 5 Day(s) or more Mounting Unit / Connection Socket / CaseAdapter-

₹ 9,266.64

1 Piece(s) 5 Day(s) or more OtherTransformerPrimary side AC380~480V (shared), secondary side AC190~240V (shared)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Type Voltage Specifications

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list