(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Pressure Ground Relay AGF

High Pressure Ground Relay AGF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,586₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High voltage ground highlighter pen.
High operational reliability for radio noise arc ground faults.
[Features]
・ Strong against radio wave noise and reliably responds to arc ground faults, etc.
・ The ground highlighter pen and the zero-phase current transformer type OTG-N and type OTG-D are compatible with each other (Any combination can be used because it is within the error range specified by JIS)
・ Easy coordination because fine current setting is possible
・ Alarm terminals installed on all models

Part Number
AGF-1-P5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,586.47

1 Piece(s) 5 Day(s)

Loading...

  1. 1
 

Basic Information

Type Relay Auxiliary Contact 1a1c Type High grounding
Rated control power supply AC110V Case type Plug-in type P5 case Tripping method Voltage / non-voltage / direct current

Please check the type/dimensions/specifications of the part AGF-1-P5 in the High Pressure Ground Relay AGF series.

X
whatsapp-qr whatsapp-icon