(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ PLC system programs and settings are easier to see, and simpler
・ Supports mnemonic input method that allows you to enter command words as they are
・ When inputting a coil or application command, the necessary connection line is automatically inserted from the cursor position
・ Very easy line connection operation
[Applications]
・ It can be used for network settings, indicators, servos, inverters, temperature control, etc., centered on PLC programming tools
Product Name | Specifications | Number of Licenses | Media | Format |
---|---|---|---|---|
FA Integrated Tool Package CX-One Ver. 4.□ | The CX-One is a comprehensive software package that provides support software and peripheral tools for OMRON PLCs and components. CX-One runs on the following OS: *1 OS: Windows XP (Service Pack 3 or later, 32 bit version) / Windows Vista (32 bit version / 64 bit version) / Windows 7 (32 bit version / 64 bit version) / Windows 8 (32 bit version / 64 bit version) / Windows 8.1 (32 bit version / 64 bit version) / Windows 10 (32 bit version / 64 bit version) | 1 License | DVD | Model CXONE-AL01D-V4 |
Note:The CX-One and CX-One Lite cannot be simultaneously installed on the same computer.
Support Software in CX-One | Outline |
---|---|
CX-Programmer | Application software to create and debug programs for CS/CJ/CP/NSJ-Series, C-Series, and CVM1/CV-Series products. Data can also be created and monitored for high-speed-type position control units. |
CX-Integrator | Application software to build and set up FA networks, such as Controller Link, DeviceNet, CompoNet, CompoWay/F, and Ethernet networks. The routing table component and data link component can be started from here. DeviceNetconfiguration functionality is also included. |
Switch Box Utility | Utility software that helps you to debug PLCs. It helps you to monitor the I/O status and to monitor/change present values within specified PLCs. |
CX-Protocol | Application software to create protocols (communications sequences) between CS/CJ/CP/NSJ-Series or SYSMAC αSeries serial communications boards/units and general-purpose external devices. |
CX-Simulator | Application software to simulate CS/CJ/CP/NSJ-Series CPU Unit operations on a computer to debug programs without a CPU Unit. |
CX-Position | Application software to create and monitor data for CS/CJ-Series position control units (except for high-speed type). |
CX-Motion-NCF | Application software to create and monitor data for CS/CJ-Series position control units (NC□71) that support MECHATROLINK-II. |
CX-Motion-MCH | Application software to create data for CS/CJ-Series motion control units (MCH71) that support MECHATROLINK-II, create motion programs, and perform monitoring. |
CX-Motion | Application software to create data for CS, αSeries, CVM1/CV-series motion control units, and to create and monitor motion control programs. |
CX-Drive | Application software to set and control data for inverters and servos. |
CX-Process Tool | Application software to create and debug function block programs for CS/CJ-Series loop controllers (loop control units/boards, process control CPU units, and loop control CPU units). |
Faceplate Auto-Builder for NS | Application software that automatically generates screen data as project files for NS-Series PTs using tag information in function block programs created with the CX-Process Tool. Can perform monitoring and tuning of loopcontrollers on PT. |
CX-Designer | Application software to create screen data for NS-series programmable terminals. |
NV-Designer | Application software to create screen data for NV-series small programmable terminals. |
CX-ConfiguratorFDT | FDT frame application software for setting, diagnosing, and maintaining field devices. Application software to set IO-Link devices. |
CX-Thermo | Application software to set and control device parameters in components such as temperature control units. |
CX-FLnet | Application software for system setting and monitoring of CS/CJ-Series FL-net units. |
Network Configurator | Application software to setup and monitor tag data links for CJ2 (with built-in EtherNet/IP functionality) CPU units and EtherNet/IP units. |
NX-IO Configurator | Application software to set up and maintain EtherNet/IP coupler units and NX-Series units on an EtherNet/IP coupler unit. |
CX-Server | Middleware necessary for CX-One applications to communicate with OMRON components such as PLCs, display devices, and temperature control units. |
Communications Middleware | Middleware necessary to communicate with CP1L CPU units with built-in Ethernet ports. |
PLC Tools | A group of components used with CX-One applications, such as the CX-Programmer and CX-Integrator. Includes the following: I/O tables, PLC memory, PLC system setup, data tracing / time chart monitoring, PLC error logs, file memory, PLC clock, routing tables, and data link tables |
Support Software Tools of PLC
The support software tools installed on CX-One (CX-One Support Software) are as follows.
CX-One Support Software | Approximate Hard Disk Space Required | Notes |
---|---|---|
CX-Programmer | Approx. 330 MB | Options can be selected or cleared to install or not install individual support software. |
CX-Position | Approx. 15 MB | |
CX-Motion | Approx. 45 MB | |
CX-Motion-NCF | Approx. 260 MB | |
CX-Motion-MCH | Approx. 60 MB | |
CX-Drive | Approx. 200 MB | |
NV-Designer | Approx. 110 MB | |
CX-Process Tool | Approx. 100 MB | |
Faceplate Auto-Builder for NS | Approx. 70 MB | |
CX-Simulator | Approx. 45 MB | |
CX-Thermo | Approx. 200 MB | |
CX-FLnet | Approx. 2 MB | |
Switch Box Utility | Approx. 5 MB | |
NX-IO Configurator | Approx. 100 MB | |
CX-Integrator | Approx. 260 MB | Always installed. * |
CX-Designer | Approx. 750 MB | |
CX-Protocol | Approx. 20 MB | |
Network Configurator | Approx. 20 MB | |
CX-ConfiguratorFDT | Approx. 40 MB | |
CX-Server and PLC Tools | Approx. 700 MB |
Required Capacity of PLC
*The CX-Server (communications middleware) and PLC Tools (common components) are installed on the system drive.
Note: If the complete CX-One package is installed, approximately 4.0 GB of hard disk space will be required (including workspace required for installation).
Check available space on your hard disk before installing software.
Item | System Requirements |
---|---|
Operating System (OS) *1 *2 | Windows XP (Service Pack 3 or later, 32 bit version) Windows Vista (32 bit version / 64 bit version) Windows 7 (32 bit version / 64 bit version) Windows 8 (32 bit version / 64 bit version) Windows 8.1 (32 bit version / 64 bit version) Windows 10 (32 bit version / 64 bit version) |
CPU | Processor recommended by Microsoft |
Memory *3 | Memory recommended by Microsoft |
Hard Disk | Approx. 4.0 GB or more available space is required to install the complete CX-One package. |
Display | XGA (1,024 × 768), High Color 16 bit min. |
Disk Drive | DVD-ROM drive |
Communications Ports | RS-232C port, USB port, Ethernet port *4 |
Other | Internet access is required for online user registration, including a modem or other hardware connection method |
Operating Environment of PLC
Note: CX-One Operating System Precaution
1) System requirements and hard disk space may vary with the system environment.
2) Except for Windows XP 64-bit version.
*2. The following restrictions apply when CX-One is used with Microsoft Windows Vista / Windows 7 / Windows 8 / Windows 8.1 / Windows 10.
The restrictions shown to the right apply to some application operations.
Application | Restriction |
---|---|
CX-Designer/ NV-Designer | If a new Windows Vista / Windows 7 / Windows 8 / Windows 8.1 / Windows 10 font (e.g., Meiryo) is used in a project, the font size on labels may be bigger and protrude from the components if the project is transferred fromCX-Designer running on a Windows XP or earlier OS to the NS/NSJ. |
CX-Programmer/ CX-Integrator/ Network Configurator | Although you can install CPS files, EDS files, expansion modules and interface modules, the virtual store function of Windows Vista / Windows 7 / Windows 8 / Windows 8.1 / Windows 10 imposes the following restrictions on the use ofthe software after installation. These restrictions will not exist if application data is installed using Run as Administrator. · If another user logs in, the applications data will need to be installed again. · The CPS files will not be automatically updated. |
CX-Server | Restrictions are imposed on the following functions. · The driver cannot be changed from the default setting if Controller Link is set as the network type in the Change PLC dialog box. · Online connections will not be possible through controller link boards or SYSMAC link boards. · Online connections using FinsGateway as the network type will not be possible from the CX-Programmer or CX-Integrator. · Communications will not be possible though a CS1 Board and PCI bus. |
*3. The amount of memory required varies with the support software used in CX-One for the following support software.
Refer to user documentation for individual support software for details.
CX-Programmer, CX-Designer, CX-Thermo, CX-Simulator, CX-Protocol, CX-Motion, CX-Drive, CX-Process Tool, and Faceplate AutoBuilder for NS
*4. Refer to the hardware manual for your PLC for hardware connection methods and cables to connect the computer and PLC.
CX-One Tool System of PLC
ST programming for even easier and simple programing and configuration of PLC systems
The CX-One is an integrated package of support software including setup applications for networks, displays, servo drives, inverters, and temperature controllers as well as PLC programming software.
Microsoft, Visual Basic, Visual C#, Visual Studio, Windows and Windows Vista are either registered trademarks or trademarks of Microsoft Corporation in the United States, Japan and/or other countries.
Microsoft product screen shot(s) reprinted with permission from Microsoft Corporation.
EtherCAT® is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
DeviceNet, DeviceNet Safety, CompoNet, and EtherNet/IP are either registered trademarks or trademarks of ODVA.
Other company names and product names in this document are the trademarks or registered trademarks of their respective companies.
CX-One Lite is available on DVD
The FA Integrated Tool Package CX-One Lite suitable for compact PLCs is also available on DVD.
Available on a single DVD rather than 4 CDs.
[New Support Software]
NX-IO Configurator / CX-ConfiguratorFDT Now Available of PLC
The NX-IO Configurator is application software to set up EtherNet/IP coupler units or NX-series I/O units on an EtherNet/IP coupler unit. The CX-ConfiguratorFDT is application software to set up IO-Link devices connected to anIO-Link master unit on an EtherNet/IP coupler Unit.
Both of these allow you to configure the units and devices from a computer connected to a CS/CJ-Series CPU. *
Resume Function for Automatic Update of PLC
The auto update function uses the OMRON Automation Upgrade Utility and allows you to suspend and resume version-upgrade program downloads.
When a download is arbitrarily interrupted or connecting to the server fails during a download, the download can be resumed from the point where it was suspended.
[Support for New Operating System]
Windows 10 Supported of PLC
In addition to Windows XP, Vista, 7, 8, and 8.1, Windows 10 is now supported.
CX-One runs on the Windows 10 desktop.
OS *
Windows XP (Service Pack 3 or later, 32 bit version) / Windows Vista (32 bit version / 64 bit version) / Windows 7 (32 bit version / 64 bit version) / Windows 8 (32 bit version /64 bit version) / Windows 8.1 (32 bit version / 64 bit version) / Windows 10 (32 bit version / 64 bit version)
*The NX-IO Configurator runs on Windows 7 SP1, 8, 8.1, and 10.
Part Number |
---|
CXONE-AL01D-V4 |
CXONE-AL01D-V4-UP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Installation/ Upgrade | Supported OS |
---|---|---|---|---|---|---|
₹ 171,669.31 | 1 Piece(s) | 5 Day(s) or more | - | Windows XP (Service Pack 3 or Later, 32-bit Version), Vista (32-bit Version/64-bit Version), 7 (32-bit Version/64-bit Version), 8 (32-bit Version/64-bit Version), Windows 8.1 (32-bit Version/64-bit Version), Windows 10 (32-bit Version/64-bit Version) | ||
₹ 57,803.42 | 1 Piece(s) | 6 Day(s) or more | Upgrade | Windows 7 (32bit/64bit) / Windows 8 (32bit/64bit) / Windows 8.1 (32bit/64bit) / Windows 10 (32bit/64bit) |
Part Number |
---|
Loading...
Media | DVD |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy