(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Terminal Block Conversion Unit CS1W-AT

Terminal Block Conversion Unit CS1W-AT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,269₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A unit that converts the terminal block of the basic I/O unit of the C500 series into the connector or terminal block of the basic I/O unit of the CS/CJ series.
[Features]
・ The terminal block wiring of the existing C500 series PLC can be used as it is. This makes it possible to reduce the rewiring work labor-hours and the check labor-hours after rewiring (It is necessary to change the wiring of some power supplies and common terminals)
・ A connection cable is used for wiring from this unit to the basic I/O unit of the CS/CJ series. This enables CS/CJ series I/O wiring with wire saving labor-hours
・ Since the size of the terminal block conversion unit is the same as the basic I/O unit of the original large C series, the terminal block (or connector) can be installed in exactly the same form as before the replacement, without changing the wiring route in the duct
[Applications]
・ For C500/C1000H/C2000H/CV/CVM1

Part Number
CS1W-AT031
CS1W-AT032
CS1W-AT133
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct name Unit to be converted Conversion destination unit

₹ 9,269.36

1 Piece(s) 5 Day(s) or more 32-Point DC Input Conversion Unit32-Point DC Input, 32-Point AC/DC Input32-Point DC Input Unit, Connector Type

₹ 9,269.36

1 Piece(s) 5 Day(s) or more 32-Point Relay Transistor Output Conversion Unit32-Point Transistor Output32-Point Transistor Output Unit, Connector Type

₹ 16,646.15

1 Piece(s) 5 Day(s) or more 32-Point Relay Contact Output Conversion Unit32 Point Relay Contact Output32-Point Transistor Output Unit, Connector Type

Loading...

  1. 1

Basic Information

Type Other Connection Terminal Terminal Block