(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Process Output Unit CS1W-PMV

Process Output Unit CS1W-PMV
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      92,793₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A control output unit that can output up to four analog signals per unit.
[Features]
·You can also answer back the actual output value.
·The four output channels are insulated.
·Channel isolation type.
·Output change rate limit.
·Various functions such as output upper and lower limits are available.
·Scaling function (CS1W-PMV02 only).
·Control output answerback function (CS1W-PMV01 only).
·Overseas standards: UC1, CE.

Process Output Unit CS1W-PMV
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      92,793₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CS1W-PMV01
CS1W-PMV02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD/A Conversion Time (Conversion Speed) Consumed current (5 V system)
(A)
Consumed current (26V system)
(A)
Terminals Output Signal Range

₹ 92,792.71

1 Piece(s) 5 Day(s) or more Less than 100 to 500 ms0.150.164 to 20 mA, 1 to 5 V4 to 20 mA, 1 to 5 V

₹ 95,371.00

1 Piece(s) 5 Day(s) or more Less than 10 to 50 ms0.120.120 to 10 V, ±10 V, 0 to 5 V, ±5 V, 0 to 1 V, ±1 V0 to 10 V, ±10 V, 0 to 5 V, ±5 V, 0 to 1 V, ±1 V
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD/A Conversion Time (Conversion Speed) Consumed current (5 V system)
(A)
Consumed current (26V system)
(A)
Terminals Output Signal Range

Loading...

  1. 1

Basic Information

Type Output Number of Output Channels 4 Representative Standard CE / UL / CUL / CSA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language