(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Process input unit CS1W-P

Process input unit CS1W-P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      95,379₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

OMRON's Process Input Unit CS2 W-P. Representative standard: CE/UL/CUL/CSA

Part Number
CS1W-PDC11
CS1W-PDC55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Input Channels A/D Conversion Speed (Conversion Time) Consumed current (5 V system)
(A)
Consumed current (26V system)
(A)
Indicator Input Signal Range

₹ 95,379.00

1 Piece(s) 5 Day(s) or more 4Less than 10 to 50 ms0.120.124 to 20 mA, 0 to 20 mA, 0 to 10 V, ±10 V, 0 to 5 V, ±5 V, 1 to 5 V, 0 to 1.25 V, ±1.25 V4 to 20 mA, 0 to 20 mA, 0 to 10 V, ±10 V, 0 to 5 V, ±5 V, 1 to 5 V, 0 to 1.25 V, ±1.25 V

₹ 97,677.00

1 Piece(s) 5 Day(s) or more 8Less than 100 to 500 ms0.180.064 to 20 mA, 0 to 10 V, 0 to 5 V, 1 to 5 V4 to 20 mA, 0 to 10 V, 0 to 5 V, 1 to 5 V
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Input Channels A/D Conversion Speed (Conversion Time) Consumed current (5 V system)
(A)
Consumed current (26V system)
(A)
Indicator Input Signal Range

Loading...

  1. 1

Basic Information

Type Input Input Type Voltage / Current Representative Standard CE / UL / CUL / CSA
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list