(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Specifications]·Safety Relay Unit G9SA optional item. ·Output configuration (auxiliary output): 1b (contact)
Part Number |
---|
G9SA-EX301 |
G9SA-TH301 AC100-240 |
G9SA-TH301 AC/DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Classification | Rated Voltage (V) | Dimension height (mm) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|
₹ 7,379.00 | 1 Piece(s) | Available | Same day | Expansion unit | - | 98.2 | 17.5 | |
₹ 25,996.75 | 1 Piece(s) | 43 Day(s) or more | Two-band controller | AC100-240 | 94 | 45 | ||
₹ 21,586.00 | 1 Piece(s) | Available | 6 Day(s) or more | Two-band controller | AC/DC24 | 94 | 45 |
Loading...
Application | Safety relay | Contact Configuration | 3a1b | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | Screw Fastening | Representative Standard | CE / UL / CCC / CSA | Dimension depth(mm) | 111 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy