(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
110 series plug-in connection terminal.
[Features]
· A semicircular notch is cut into the mating end of the 0.8 mm thick conforming tab of the connecting terminal to identify compatible tab thicknesses.
In the TMED type, a copper pipe is inserted between the terminal and insulator.
Expanded view of plug-in type connection terminal.
Part Number | Dimensions Of Each Part (mm) | Mating Tab Thickness (mm) | Wire Conjugation Range | Applicable Tools | Standard Color | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Manual Tools | |||||||||||
B | L | ød | øD | H | Stranded Wire mm2 | AWG | Main Body | Head | |||
TMEDV 280509-F ○ | 3.2 | 19.5 | 1.8 | 4.1 | 10.0 | 0.5 | 0.75-1.25 | 18-16 | NH11 NH32 | Red | |
TMEDV 280809-F ○ | 0.8 | NA10 NA3 | N10 11 N3 11 |
○: UL/CSA registered product
Plug-In Type Connection Terminal 250 Series [100 pcs.]
A plug-in type connection terminal manufactured by NICHIFU Co., Ltd. In the TMED type, a copper pipe is inserted between the terminal and insulator.
Part Number |
---|
TMEDV280509-F |
TMEDV280809-F |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Mating tab thickness (mm) |
---|---|---|---|---|---|---|---|
₹ 851.47 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 0.5 | ||
₹ 851.47 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 0.8 |
Loading...
Type | Insertion Type Connector | Shape | Insertion Type | Series | 110 |
---|---|---|---|---|---|
Outer Diameter(mm) | 3.2 | Overall Length(mm) | 19.5 | Conforming wire size(AWG) | 18-16 |
Insulation material | Nylon | Insulation coating (color) | Red | Representative Standard | UL / CSA |
Number with packs(Piece) | 100 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy