(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electron Counter (DIN48 × 48) - H7CN

Electron Counter (DIN48 × 48) - H7CN
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,145₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· DIN48 × 48 mm best-selling counter.
· Employs a rotary thumb switch with simple operation.
· A single function type with reduced functions.
· No need for bothersome mode settings.
· Compatible with a wide 12 to 48V range of DC power sources.
· A total counter series.
· The standard product has acquired UL and CSA standard.

Electronic Counter (DIN 48 × 48) H7CN Specifications

Electronic Counter (DIN 48 × 48) H7CN: related image

H7CN external appearance

Electronic Counter (DIN 48 × 48) H7CN: related image

H7CN dimensional drawing
Surface mounting / embedded mounting (common)
Units: mm

Electronic Counter (DIN 48 × 48) H7CN: related image

H7CN dimensional drawing when adapter is mounted
Units: mm

Electronic Counter (DIN 48 × 48) H7CN: related image

Mounting hole processing dimensional drawing when adapter is mounted
Units: mm

Note 1. Mounting panel thickness is 1 to 5 mm.
Note 2. When mounting continuously, pay attention to the adapter orientation when arranging horizontally and when arranging vertically.

Electronic Counter (DIN 48 × 48) H7CN: related image

H7CN dimensional drawing when surface mounted
Units: mm

Electronic Counter (DIN 48 × 48) H7CN: related image

H7CN dimensional drawing when embedded
Units: mm

H7CN Type

 Series H7CN (Preset Counter)
Addition Type
Maximum Counting Speed30 Hz5 kHz
Power Supply VoltageOutput MethodPower Failure Memory
100 to 240 V AC, 50/60 HzContact OutputNAFormatSeries H7CN-XLNSeries H7CN-XHN
AvailableFormatSeries H7CN-XLNM-
12 to 48 V DCContact OutputNAFormatSeries H7CN-XLN-

Notes When Selecting H7CN

 For 30 HzFor 5 kHz
ContactWhen inputting directly through relays, switches, etc., bouncing or chattering may occur.(Bouncing and chattering are counted and so a contact cannot be used.)
Non-ContactWhen wishing to increase noise countermeasures with slow transistor input.When inputting at a relatively high speed by transistor.

Refer to the catalog for product information not listed above.

Part Number
H7CN-XLN AC100-240
H7CN-XLN DC12-48
H7CN-XLNM AC100-240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPower Supply Voltage Power supply voltage details
(V)
Power outage recording function Output Specification

₹ 15,283.00

1 Piece(s) Available Same day AC-dedicatedAC 100–240NAContact (1a)

₹ 14,145.00

1 Piece(s) Available Same day Dedicated to DCDC12 to 48NAContact (1a)

₹ 16,168.00

1 Piece(s) Same day AC-dedicatedAC 100–240AvailableContact (1c)

Loading...

  1. 1
 

Basic Information

Type General purpose counter Display method LED Display Digits 4 digits
Count input (CH = N) 2 Mounting Method Panel / surface mount shared Panel cut dimensions 45x45
Output Relay Prescale NA Representative Standard UL / CSA
Dimension vertical(mm) 48 Dimension width(mm) 48 Dimension depth(mm) 72.5
Classification Preset counter MAX input frequency (MAX counting speed) (Hz) 30Hz Computing Method Addition type
X
whatsapp-qr whatsapp-icon