(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
K3SC Interface Converter
[Features]
· Can be used in FA environments. Is small and so can be DIN rail mounted.
· Improves the ease of use of the RS-232C/USB<>RS-422/485 interface converter.
· A converter for connecting RS-232C/USB devices with RS-422/485 devices.
· It can be used in an FA environment (has passed equivalent controlling equipment environmental tests).
· CE marking compatibility (USB is exempted).
· UL/CSA certification of compliance (certification mark).
· For small width 30 mm, fitting screws DIN rail mounting.
· Switch echoback on/off.
· Adds USB<>RS-232C interface converter functionality.
· USBUSBdrivers are available for providing compatibility with virtual COM ports when using USB.
K3SC-10 model
Dimensional drawing
Size (mm) | Power Supply Voltage | Model |
---|---|---|
30 (W) × 80 (H) × 78 (D) | 100 to 240 V AC | K3SC-10 model 100 to 240 AC |
24 V AC/DC | K3SC-10 model 24 AC/DC |
Product list
Power Supply Voltage | 100 to 240 V AC 50/60 Hz | 24 V AC 50/60 Hz, 24 V DC |
---|---|---|
Allowable Power Supply Variation Range | 85% to 110% of power supply voltage | |
Power Consumption | 5 VA max. | 3 VA max. / 3 W max. |
Communications Configuration Of Master Device, Slave Device (Select One Of The Options To The Right With The DIP Switch) | Communications configuration of master device ↔ Communications configuration of slave device RS-232C, USB ↔ RS-485 half-duplex RS-232C, USB ↔ RS-422 full-duplex USB ↔ RS-232C full-duplex | |
Communication Method | Start-stop synchronization | |
Ambient Operating Temperature | -10 to +55°C (with no icing) | |
Ambient Operating Humidity | 25 to 85% (with no condensation) | |
Ambient Storage Temperature | -20 to +65°C |
Rating
USB ambient operating temperature is 0 to 55°C (with no icing).
RS-232C Interface | Maximum Transmission Distance | 15 m | |
---|---|---|---|
Number Of Connectable Units | 1 unit | ||
USB Interface | Maximum Transmission Distance | 5 m; hub delay time + cable delay time ≤ 70 ns | |
Number Of Connectable Units | 1 unit | ||
USB Standard | V 1.1 | ||
RS-485 Interface | Maximum Transmission Distance | 500 m | |
Number Of Connectable Units | 31 units (for multi-drop connection) | ||
RS-422 Interface | Maximum Transmission Distance | 500 m | |
Number Of Connectable Units | 1 unit | ||
Baud Rate | 1,200/2,400/4,800/9,600/19,200/38,400 (bps) Default setting: 9,600 | ||
Data Length | 7/8 bits, Default setting: 7 | ||
Stop Bit Length | 1/2 bits, Default setting: 2 | ||
Communications Parity | None/even/odd, Default setting: even | ||
Echoback Selection | Echoback: with/without, Default setting: without | ||
Selection Switch Response Delay | Approx. 30 ms | ||
Insulation Resistance | 20 MΩ min. measured with a 500 V DC Megger External terminals ↔ casing RS-232C terminals and USB port ↔ RS-422/485 terminals ↔ power supply terminals | ||
Insulation Method | Communications | Phototransistor coupler | |
Power Supply | Isolating transformer | ||
Dielectric Strength | 1,500 V AC for 1 minute measured between the following: External terminals ↔ casing RS-232C terminals / USB port / RS-422 / 485 terminals ↔ power supply terminals | ||
500 V AC for 1 minute measured between RS-232C terminals and USB port ↔ RS-422/485 terminals | |||
Noise Immunity | AC power supply terminals, normal/common mode: ±1,500 V; AC/DC power supply terminals, normal mode: ±480 V; common mode: ±1,500 V: Square wave with 1 ns rising edge ±1 µs, ±100 ns | ||
Vibration Resistance | Malfunction | 10 to 55 Hz, 0.5 mm single amplitude for 10 minutes each in X, Y, and Z directions | |
Destruction | 10 to 55 Hz, 0.75 mm single amplitude for 2 hours each in X, Y, and Z directions | ||
Shock Resistance | Malfunction | 98 m/s2 3 times each in X, Y, and Z directions | |
Destruction | 294 m/s2 3 times each in X, Y, and Z directions | ||
Mass | Approx. 150 g | ||
Enclosure Rating | Front Panel Operation Parts | Conforms to IEC standards, equivalent to IP20 (when terminal cover mounted) | |
Terminals | Equivalent to VDE 0106/100 (when terminal cover mounted) | ||
Compatible Standards | UL508 CAN/CSA C22.2 No.142 EN61010-1 EN61326-1 industrial electromagnetic environment applications | ||
Memory Protection | No protective functions (communications data is not protected for power interruptions during communications) |
Performance
The CE marking does not apply when the K3SC is used for USB.
Do not touch any of the terminals while power is being supplied.
Doing so may result in electric shock.
Do not allow bits of metal or wire cuttings to enter the interior of the product.
This may result in malfunction, fire, or electric shock.
Do not attempt to disassemble, repair, or modify the product.
Any attempt to do so may result in malfunction, fire, or electric shock.
Make sure that the power supply voltage is within the specified range.
Otherwise, damage or burning may result.
Tighten the terminal screws to the specified torque.
Loose screws may result in burning or malfunction.
The recommended tightening torque is 0.78 Nm
(1) Locations subject to shock or vibration
(2) Outdoor locations or locations subject to direct sunlight, wind, or rain
(3) Locations subject to temperatures or humidity outside the specified ranges
(4) Locations subject to condensation or icing
(5) Locations subject to large amounts of dust
(6) Locations subject to flammable gases or objects
(7) Locations subject to corrosive gases (in particular sulfide or ammonia gases)
Part Number |
---|
K3SC-10 AC/DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 11,863.00 | 1 Piece(s) | Same day |
Loading...
Communication method before conversion | Serial / USB | Communication method after converting | Serial | Number of master-slave electrodes | 1:1 |
---|---|---|---|---|---|
Representative Standard | CE / UL / CUL / CSA | Dimension vertical(mm) | 80 | Dimension width(mm) | 30 |
Dimension depth(mm) | 78 | Power Supply Voltage(V) | AC/DC24 | Master station communication mode | RS-232C / USB |
Slave station communication form | RS-485 / RS-422 / RS-232C |
Please check the type/dimensions/specifications of the part K3SC-10 AC/DC24 in the Communication Converter, K3SC series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy