(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A low-profile, economical connector that is used for circuit switching.
· Provides an above circuit board height of 5.8 mm (XJ8 type) or 6.8 mm (XG8S/T), and a low profile.
· These connectors can also be used both vertically and horizontally in 2.54-mm grid high-density mountings.
· Available in a lineup of one to three rows.
· Compatible with through hole diameters of ⌀0.8.
· An easy-to-insert, difficult-to-remove structure.
· A 2-point contact structure with high contact reliability.
· The thin plug housing (XJ8 type) is made using PPS resin, which has excellent heat-resistant characteristics.
· UL Standard (File NO E103202).
· Certified products are used as standard (XJ8 type).
XG8S-□□31 external appearance
XG8S-□□31 external dimensions
PCB processing dimensions
XG8T-□□31 external appearance
XG8T-□□31 dimensional outline drawing
PCB processing dimensions
XJ8A-0211/XJ8A-0241/XJ8A-0214 external appearance
XJ8A-0211/XJ8A-0241/XJ8A-0214 dimensional outline drawing
Specifications | Gold Plated Product | Tin Plated Product |
---|---|---|
Rated Current | 2 A | |
Rated Voltage | 300 V AC | |
Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 103 MΩ or More (at 500 V DC) | |
Voltage Endurance | 750 V AC 1 min (Leak Current 1 mA or Less) | |
Overall Insertion Force | 1.96 N or Less | 7.85 N or Less |
Overall Removal Force | 0.39 N or More | 0.98 N or More |
Insertion/Removal Tolerance | 50 | 20 |
Ambient Operating Temperature | -55 to +105℃ (No icing at low temperatures) |
Type | Model XJ8A | Model XJ8B/C/D | Model XG8S/T |
---|---|---|---|
Housing | Glass Impregnated PBT Resin (UL94V-0) / Black, Natural | Glass Impregnated PPS Resin (UL94V-0) / Black | Glass Impregnated PBT Resin (UL94V-0) / Black |
Contact | Phosphor bronze / nickel base gold plated (0.15 μm) | Brass / nickel base gold plated (0.15 μm) | Brass / nickel base gold plated (0.15 μm) |
Phosphor bronze / nickel base tin plated (2.0 μm) | - | Brass / nickel base tin plated (2.0 μm) |
Part Number |
---|
XJ8B-0811 |
XJ8C-0811 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Circuit Board Attachment Method | Contact part plating | Terminal part plating | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 267.00 | 2 Piece(s) | Available | 5 Day(s) or more | Male (plug) | 8 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 1-Row Type | |
₹ 166.00 | 1 Piece(s) | Same day | Male (plug) | 8 | 2 | AC300 | Solder | Straight | NA | UL | Circuit Board Hole Insertion | Nickel base Gold plating (0.15 μm) | Nickel base Gold plating (0.15 μm) | 2-Row Type |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X | Application | For PCB |
---|---|---|---|---|---|
Type | Shorting connector | Withstand Voltage(One min/leak current 1 mA or less) | AC750V |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy