(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Small economic counter that is easier to see and easier to use.
[Features]
·Compact economy counter with improved visibility and ease of use
· Realizes large display with 8.6 mm character height. The counter can count up to 8 digits
·Series of backlit types with an emphasis on visibility
·With a key protect switch to prevent erroneous operation of the reset key
·In addition to the conventional light gray case color, a black type has been added to the series
· Front part compatible with NEMA4. The main body can be reused by replacing the battery
·Adopted finger protection structure compliant with VDE0106 Prat100
・ Obtained safety standards UL and CSA
·EN61010-1 Contamination Degree 2 / Overvoltage Category III compliant, EMC standard (EN61326-1) compliant
H7E◯-N external appearance
Type | Standard Type | Type With Backlight | ||||
---|---|---|---|---|---|---|
Mounting Method | Embedded Mounting | |||||
Operation Method | Addition | |||||
Display Method | LCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1 | |||||
Recovery Method | External Reset / Manual Reset | |||||
Number Of Digits | 8 Digits | |||||
Count Input | Non-Voltage Input | Voltage Input | Free Voltage Input | Voltage Input | ||
4.5 to 30 V DC | 24 to 240 V AC / V DC | 4.5 to 30 V DC | ||||
Maximum Counting Speed | 30 Hz / 1 kHz | 20 Hz | 30 Hz / 1 kHz | |||
External Color | Light Gray | Format | ◎ Series H7EC-N *2 | ◎ Series H7EC-NV *2 | ◎ Series H7EC-NFV | ◎ Series H7EC-NV-H *3 |
Black | Format | ◎ Series H7EC-N-B *2 | ◎ Series H7EC-NV-B *2 | ◎ Series H7EC-NFV-B | ◎ Series H7EC-NV-BH *3 | |
Accessories | Waterproof packing, adapter for embedded mounting (Y92F-34) |
*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.
Mounting Method | Embedded Mounting | ||||
---|---|---|---|---|---|
Operation Method | Addition | ||||
Display Method | LCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1 | ||||
Recovery Method | External Reset / Manual Reset | ||||
Number Of Digits | 7 digits | ||||
Time Display | 0.0 h to 999,999.9 h / 0.0 h to 3,999 d 23.9 h (switchable) | ||||
Timing Input | Non-Voltage Input | Voltage Input | Free Voltage Input | ||
4.5 to 30 V DC | 24 to 240 V AC / V DC *3 | ||||
External Color | Light Gray | Format | ◎ Series H7ET-N *2 | ◎ Series H7ET-NV *2 | ◎ Series H7ET-NFV *2 |
Standard Price (¥) | 5,950 | 6,900 | 7,250 | ||
Black | Format | ◎ Series H7ET-N-B *2 | ◎ Series H7ET-NV-B *2 | ◎ Series H7ET-NFV-B *2 | |
Standard Price (¥) | 5,950 | 6,900 | 7,250 | ||
Accessories | Waterproof packing, adapter for embedded mounting (Y92F-34), unit sticker |
*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.
Part Number |
---|
H7EC-NP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Display Digits | Mounting Method | Panel cut dimensions | Power Supply Voltage | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Product Type | MAX input frequency (MAX counting speed) (Hz) | Power supply voltage details (V) | Reset function | Color | Display content (code) | Input method (logic) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,258.92 | 1 Piece(s) | 8 Day(s) | Total counter | 8 digits | [Other] PCB | [Other] Other | - | 22.4 | 44.8 | 17.8 | Total counter | Non-voltage input/does not include backlight/does not include reset key/on-board | 1kHz | DC2.7 to 3.3 | External reset, power supply reset | Light gray (5Y7/1) | 0 to 99999999 | - |
Loading...
Display method | LCD | Count input (CH = N) | 1 | Output | NA |
---|---|---|---|---|---|
Prescale | NA | Representative Standard | CE / UL / CSA | Computing Method | Addition |
Protective Structure | IP66 |
Please check the type/dimensions/specifications of the part H7EC-NP in the H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24) series.
Part Number |
---|
H7EC-NFV |
H7EC-NFV-B |
H7EC-NLP |
H7EC-NV |
H7EC-NV-300 |
H7EC-NV-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Display Digits | Mounting Method | Panel cut dimensions | Power Supply Voltage | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Classification | Product Type | MAX input frequency (MAX counting speed) (Hz) | Power supply voltage details (V) | Reset function | Color | Display content (code) | Input method (logic) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,373.25 | 1 Piece(s) | 8 Day(s) | Total counter | 8 digits | Panel | [Other] 45x22.2 | - | 24 | 48 | 48.5 | Total counter | Free voltage input/does not include backlight/includes reset key (standard) | 20Hz | 3-V lithium battery | External/manual reset | Light gray (5Y7/1) | 0 to 99999999 | - | ||
₹ 3,181.00 | 1 Piece(s) | Available |
Same day
Stock | Total counter | 8 digits | Panel | [Other] 45x22.2 | - | 24 | 48 | 48.5 | Total counter | Free voltage input/does not include backlight/includes reset key (standard) | 20Hz | 3-V lithium battery | External/manual reset | Black (N1.5) | 0 to 99999999 | - | |
₹ 2,167.67 | 1 Piece(s) | 8 Day(s) | Total counter | 8 digits | [Other] PCB | [Other] Other | - | 22.4 | 44.8 | 17.8 | Total counter | Non-voltage input/does not include backlight/does not include reset key/on-board | 30Hz | DC2.7 to 3.3 | External reset, power supply reset | Light gray (5Y7/1) | 0 to 99999999 | - | ||
₹ 3,821.34 | 1 Piece(s) | 8 Day(s) | Total counter | 8 digits | Panel | [Other] 45x22.2 | - | 24 | 48 | 48.5 | Total counter | Voltage input/does not include backlight/includes reset key (standard) | 30Hz/1kHz | 3-V lithium battery | External/manual reset | Light gray (5Y7/1) | 0 to 99999999 | - | ||
₹ 2,750.00 | 1 Piece(s) | Available |
Same day
Stock | Total counter | 8 digits | Panel | [Other] 45x22.2 | - | 24 | 48 | 48.5 | Total counter | Voltage input/does not include backlight/does not include reset key | 30Hz/1kHz | 3-V lithium battery | External reset | Light gray (5Y7/1) | 0 to 99999999 | - | |
₹ 3,823.00 | 1 Piece(s) |
Same day
Stock | Total counter | 8 digits | Panel | [Other] 45x22.2 | - | 24 | 48 | 48.5 | Total counter | Voltage input/does not include backlight/includes reset key (standard) | 30Hz/1kHz | 3-V lithium battery | External/manual reset | Black (N1.5) | 0 to 99999999 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy