(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable (Part Number)

Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,476₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

A LAN cable that is compatible with industrial networks based on Ethernet.
[Features]
· The lineup features LSZH cables for in-control panel wiring and PUR cables for wiring outside of control panels.
· Uses smaller RJ45 connectors for reduce cable routing space requirements.
· Cables are available in either blue, yellow or green.
· LSZH cables are available in 12 lengths from 0.2 to 20 m and PUR cables are available in 10 lengths from 0.5 to 20 m.
· Double-shielded cables with braiding and aluminum tape shielding for reduced noise generation in FA environments.
[Applications]
· Ideal for FA environments in which noise is an issue.

LAN Cable for FA environments with Noise Generation Expected

Dual-ended connector cable (plug) (RJ45/RJ45)

Dual-ended connector cable (plug) (RJ45/RJ45)

Dual ended connector cable - yellow (RJ45/RJ45)

Dual ended connector cable - yellow (RJ45/RJ45)

Industrial Ethernet connector XS5/XS6 RJ45 - connector cable outline drawing and specification

Model XS5W-T421-□MD-K

Dimensional drawing

Dimensional drawing

TypeDual-ended connector cable (plug)
(RJ45/RJ45)
TypeModel XS5W-T421-□MD-K
Rated Current2.5 A
Rated Voltage30 V
Contact Resistance40 mΩ or Less
Insulation Resistance500 MΩ or Greater
Voltage Endurance1,000 V AC 60 secs (Leak Current 1 mA or Less)
Operating Temperature Range-25 to +70℃
Storage Temperature Range-25 to +70℃
Protective StructureM12: IEC IP67, RJ45: IEC IP20

Rating/Performance

TypeRJ45
Model XS5W
Contact BlockPA resin (UL94V-0)/Black
ContactPhosphor Bronze/Ni-base, gold plated (1.4 μm)
Anchoring Tool-
Thread Bracket *-
Cover-
Sealing Resin-
O-Ring-
Grounding Fixture-
Anchoring Tool Cover-
Nut-

Materials/Finish
Connector

Cable TypeStandard CableFlexible Robot
Cable
Strengthened Shielded Cable
Applicable StandardsUL CM
CategoryCat-5E
Core Wire/ColorAWG 22(7/0.26):
Yellow/Orange/White/Blue
AWG 22 (7/24/0.05):
Yellow/Orange/White/Blue
AWG 22 (7/0.26):
Yellow/Orange/White/Blue
Outer Diameterø6.5
Sheath ColorLight BlueBlack
Sheath MaterialPVC
Shield StructureDual-Layered Shield

Cable
Note: Cable with connector only. (Model XS5H, Model XS5W)

Model XS6W-6LSZH8SS□□□□CM-□

Dimensional drawing

Dimensional drawing

TypeDual-ended connector cable
(RJ45/RJ45) / LSZH
TypeModel XS6W-6LSZH8SS□□□□CM-□
Rated Current1 A (at 50°C)
Voltage Endurance1,000 V DC 60 secs (Leak Current 1 mA or Less)
Operating Temperature Range-20 to 75°C
Storage Temperature Range-20 to 75°C
Mount Temperature Range0 to +50°C
Protective StructureIP20

Rating/Performance

TypeDual-ended connector cable
(RJ45/RJ45) / LSZH
TypeModel XS6W-6LSZH8SS□□□□CM-□
Connector HousingPC Resin (UL94V-0) / Transparent
ContactCopper alloy / Ni-base, gold plated
ShieldBrass / Ni-plated
Cover (structure to prevent the tab from breaking)PA / Black
Wire Marker TubePVC Resin (UL94V-0) / Transparent

Materials/Finish
Connector

TypeDual-ended connector cable
(RJ45/RJ45) / LSZH
TypeModel XS6W-6LSZH8SS□□□□CM-□
Applicable StandardsIEC 60332-1/UL444
Core WireAWG 26
Outer Diameterø6.3 mm
Sheath ColorBlue, Yellow, Green
Sheath MaterialLSZH
Shield StructureSingle Layer Shield

Cable

TypeCategoryCable Sheath MaterialCable ColorCable Length (m)Type
Dual-ended connector
cable(RJ45/RJ45)
Cat. 6ALSZHBlue0.3XS6W-6LSZH8SS30CM-B
0.5XS6W-6LSZH8SS50CM-B
1XS6W-6LSZH8SS100CM-B
1.5XS6W-6LSZH8SS150CM-B
2XS6W-6LSZH8SS200CM-B
3XS6W-6LSZH8SS300CM-B
5XS6W-6LSZH8SS500CM-B
Yellow0.3XS6W-6LSZH8SS30CM-Y
0.5XS6W-6LSZH8SS50CM-Y
1XS6W-6LSZH8SS100CM-Y
1.5XS6W-6LSZH8SS150CM-Y
2XS6W-6LSZH8SS200CM-Y
3XS6W-6LSZH8SS300CM-Y
5XS6W-6LSZH8SS500CM-Y
Green0.3XS6W-6LSZH8SS30CM-G
0.5XS6W-6LSZH8SS50CM-G
1XS6W-6LSZH8SS100CM-G
1.5XS6W-6LSZH8SS150CM-G
2XS6W-6LSZH8SS200CM-G
3XS6W-6LSZH8SS300CM-G
5XS6W-6LSZH8SS500CM-G

Small type (RJ45 connector)

Standard CableDual-ended connector cable (plug)
(RJ45/RJ45)
0.3XS5W-T421-AMD-K
0.5XS5W-T421-BMD-K
1XS5W-T421-CMD-K
2XS5W-T421-DMD-K
5XS5W-T421-GMD-K
10XS5W-T421-JMD-K

Durable type (RJ45 connector)

Part Number
XS6W-6LSZH8SS300CM-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Length: Fixed Cable sheath material Rated current
((A)/operating temperature)
Operating temperature range
(℃)
Protective structure Contact material/treatment Core wire Outer diameter
(mm)
Length
(m)

₹ 3,814.02

1 Piece(s) 7 Day(s) or more [Yellow / Light Yellow] Yellow3.0 to 4.9LSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.83

Loading...

  1. 1
 

Basic Information

Category CAT6A Shield Structure Shielded・STP Shield Details Single Layer Shield
FA Network Standard No Standard Connector Type RJ45-RJ45 Cable Conductor Stranded Wire
Conductor Size AWG26 (0.12sq) No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9
Length Fixed Sheath Material LSZH Cable Type Standard

Please check the type/dimensions/specifications of the part XS6W-6LSZH8SS300CM-Y in the Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable series.

Product variants

Part Number
XS6W-6LSZH8SS150CM-Y
XS6W-6LSZH8SS200CM-B
XS6W-6LSZH8SS200CM-Y
XS6W-6LSZH8SS30CM-B
XS6W-6LSZH8SS500CM-B
XS6W-6LSZH8SS500CM-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Length: Fixed Cable sheath material Rated current
((A)/operating temperature)
Operating temperature range
(℃)
Protective structure Contact material/treatment Core wire Outer diameter
(mm)
Length
(m)

₹ 3,058.29

1 Piece(s) 5 Day(s) or more [Yellow / Light Yellow] Yellow1.0 to 1.9LSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.81.5

₹ 3,312.27

1 Piece(s) 5 Day(s) or more Blue2.0 to 2.9LSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.82

₹ 3,574.00

1 Piece(s) 6 Day(s) or more [Yellow / Light Yellow] Yellow2.0 to 2.9LSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.82

₹ 1,625.00

1 Piece(s)Available Same day

Stock

Blue0.3 to 0.9LSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.80.3

₹ 4,279.00

1 Piece(s)Available 6 Day(s) or more Blue5.0 to 6.9LSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.85

₹ 4,451.58

1 Piece(s) 7 Day(s) or more [Yellow / Light Yellow] Yellow5.0 to 6.9LSZH1-20 to +60IP20Phosphor bronze/Ni base, gold plated (0.8 μm)AWG27φ5.85