(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A LAN cable that is compatible with industrial networks based on Ethernet.
[Features]
· The lineup features LSZH cables for in-control panel wiring and PUR cables for wiring outside of control panels.
· Uses smaller RJ45 connectors for reduce cable routing space requirements.
· Cables are available in either blue, yellow or green.
· LSZH cables are available in 12 lengths from 0.2 to 20 m and PUR cables are available in 10 lengths from 0.5 to 20 m.
· Double-shielded cables with braiding and aluminum tape shielding for reduced noise generation in FA environments.
[Applications]
· Ideal for FA environments in which noise is an issue.
Dual-ended connector cable (plug) (RJ45/RJ45)
Dual ended connector cable - yellow (RJ45/RJ45)
Dimensional drawing
Type | Dual-ended connector cable (plug) (RJ45/RJ45) |
---|---|
Type | Model XS5W-T421-□MD-K |
Rated Current | 2.5 A |
Rated Voltage | 30 V |
Contact Resistance | 40 mΩ or Less |
Insulation Resistance | 500 MΩ or Greater |
Voltage Endurance | 1,000 V AC 60 secs (Leak Current 1 mA or Less) |
Operating Temperature Range | -25 to +70℃ |
Storage Temperature Range | -25 to +70℃ |
Protective Structure | M12: IEC IP67, RJ45: IEC IP20 |
Rating/Performance
Type | RJ45 |
---|---|
Model XS5W | |
Contact Block | PA resin (UL94V-0)/Black |
Contact | Phosphor Bronze/Ni-base, gold plated (1.4 μm) |
Anchoring Tool | - |
Thread Bracket * | - |
Cover | - |
Sealing Resin | - |
O-Ring | - |
Grounding Fixture | - |
Anchoring Tool Cover | - |
Nut | - |
Materials/Finish
Connector
Cable Type | Standard Cable | Flexible Robot Cable | Strengthened Shielded Cable |
---|---|---|---|
Applicable Standards | UL CM | ||
Category | Cat-5E | ||
Core Wire/Color | AWG 22(7/0.26): Yellow/Orange/White/Blue | AWG 22 (7/24/0.05): Yellow/Orange/White/Blue | AWG 22 (7/0.26): Yellow/Orange/White/Blue |
Outer Diameter | ø6.5 | ||
Sheath Color | Light Blue | Black | |
Sheath Material | PVC | ||
Shield Structure | Dual-Layered Shield |
Cable
Note: Cable with connector only. (Model XS5H, Model XS5W)
Dimensional drawing
Type | Dual-ended connector cable (RJ45/RJ45) / LSZH |
---|---|
Type | Model XS6W-6LSZH8SS□□□□CM-□ |
Rated Current | 1 A (at 50°C) |
Voltage Endurance | 1,000 V DC 60 secs (Leak Current 1 mA or Less) |
Operating Temperature Range | -20 to 75°C |
Storage Temperature Range | -20 to 75°C |
Mount Temperature Range | 0 to +50°C |
Protective Structure | IP20 |
Rating/Performance
Type | Dual-ended connector cable (RJ45/RJ45) / LSZH |
---|---|
Type | Model XS6W-6LSZH8SS□□□□CM-□ |
Connector Housing | PC Resin (UL94V-0) / Transparent |
Contact | Copper alloy / Ni-base, gold plated |
Shield | Brass / Ni-plated |
Cover (structure to prevent the tab from breaking) | PA / Black |
Wire Marker Tube | PVC Resin (UL94V-0) / Transparent |
Materials/Finish
Connector
Type | Dual-ended connector cable (RJ45/RJ45) / LSZH |
---|---|
Type | Model XS6W-6LSZH8SS□□□□CM-□ |
Applicable Standards | IEC 60332-1/UL444 |
Core Wire | AWG 26 |
Outer Diameter | ø6.3 mm |
Sheath Color | Blue, Yellow, Green |
Sheath Material | LSZH |
Shield Structure | Single Layer Shield |
Cable
Type | Category | Cable Sheath Material | Cable Color | Cable Length (m) | Type |
---|---|---|---|---|---|
Dual-ended connector cable(RJ45/RJ45) | Cat. 6A | LSZH | Blue | 0.3 | XS6W-6LSZH8SS30CM-B |
0.5 | XS6W-6LSZH8SS50CM-B | ||||
1 | XS6W-6LSZH8SS100CM-B | ||||
1.5 | XS6W-6LSZH8SS150CM-B | ||||
2 | XS6W-6LSZH8SS200CM-B | ||||
3 | XS6W-6LSZH8SS300CM-B | ||||
5 | XS6W-6LSZH8SS500CM-B | ||||
Yellow | 0.3 | XS6W-6LSZH8SS30CM-Y | |||
0.5 | XS6W-6LSZH8SS50CM-Y | ||||
1 | XS6W-6LSZH8SS100CM-Y | ||||
1.5 | XS6W-6LSZH8SS150CM-Y | ||||
2 | XS6W-6LSZH8SS200CM-Y | ||||
3 | XS6W-6LSZH8SS300CM-Y | ||||
5 | XS6W-6LSZH8SS500CM-Y | ||||
Green | 0.3 | XS6W-6LSZH8SS30CM-G | |||
0.5 | XS6W-6LSZH8SS50CM-G | ||||
1 | XS6W-6LSZH8SS100CM-G | ||||
1.5 | XS6W-6LSZH8SS150CM-G | ||||
2 | XS6W-6LSZH8SS200CM-G | ||||
3 | XS6W-6LSZH8SS300CM-G | ||||
5 | XS6W-6LSZH8SS500CM-G |
Small type (RJ45 connector)
Standard Cable | Dual-ended connector cable (plug) (RJ45/RJ45) | 0.3 | XS5W-T421-AMD-K |
---|---|---|---|
0.5 | XS5W-T421-BMD-K | ||
1 | XS5W-T421-CMD-K | ||
2 | XS5W-T421-DMD-K | ||
5 | XS5W-T421-GMD-K | ||
10 | XS5W-T421-JMD-K |
Durable type (RJ45 connector)
Part Number |
---|
XS6W-6LSZH8SS200CM-Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Length: Fixed | Cable sheath material | Rated current ((A)/operating temperature) | Operating temperature range (℃) | Protective structure | Contact material/treatment | Core wire | Outer diameter (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,574.00 | 1 Piece(s) | 6 Day(s) or more | [Yellow / Light Yellow] Yellow | 2.0 to 2.9 | LSZH | 1 | -20 to +60 | IP20 | Phosphor bronze/Ni base, gold plated (0.8 μm) | AWG27 | φ5.8 | 2 |
Loading...
Category | CAT6A | Shield Structure | Shielded・STP | Shield Details | Single Layer Shield |
---|---|---|---|---|---|
FA Network Standard | No Standard | Connector Type | RJ45-RJ45 | Cable Conductor | Stranded Wire |
Conductor Size | AWG26 (0.12sq) | No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 6.0 to 6.9 |
Length | Fixed | Sheath Material | LSZH | Cable Type | Standard |
Please check the type/dimensions/specifications of the part XS6W-6LSZH8SS200CM-Y in the Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable series.
Part Number |
---|
XS6W-6LSZH8SS1500CM-B |
XS6W-6LSZH8SS150CM-Y |
XS6W-6LSZH8SS200CM-B |
XS6W-6LSZH8SS20CM-B |
XS6W-6LSZH8SS20CM-Y |
XS6W-6LSZH8SS300CM-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Color | Length: Fixed | Cable sheath material | Rated current ((A)/operating temperature) | Operating temperature range (℃) | Protective structure | Contact material/treatment | Core wire | Outer diameter (mm) | Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,809.00 | 1 Piece(s) | Available | 5 Day(s) or more | Blue | 10.0 to 19.9 | - | - | - | - | - | - | ø6.3 | 15 | |
₹ 3,058.29 | 1 Piece(s) | 5 Day(s) or more | [Yellow / Light Yellow] Yellow | 1.0 to 1.9 | LSZH | 1 | -20 to +60 | IP20 | Phosphor bronze/Ni base, gold plated (0.8 μm) | AWG27 | φ5.8 | 1.5 | ||
₹ 3,312.27 | 1 Piece(s) | 5 Day(s) or more | Blue | 2.0 to 2.9 | LSZH | 1 | -20 to +60 | IP20 | Phosphor bronze/Ni base, gold plated (0.8 μm) | AWG27 | φ5.8 | 2 | ||
₹ 2,879.00 | 1 Piece(s) | Available | 5 Day(s) or more | Blue | 0.2 | LSZH | 1 | -25 to +70 | IP20 | Copper alloy/Ni base, gold plated | AWG26 | φ6.3 | 0.2 | |
₹ 2,590.63 | 1 Piece(s) | 5 Day(s) or more | [Yellow / Light Yellow] Yellow | 0.2 | - | - | - | - | - | - | ø6.3 | 0.2 | ||
₹ 2,124.00 | 1 Piece(s) |
Same day
Stock | Blue | 3.0 to 4.9 | LSZH | 1 | -20 to +60 | IP20 | Phosphor bronze/Ni base, gold plated (0.8 μm) | AWG27 | φ5.8 | 3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy