(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A waterproof connector for use with FA - designed for saving man- and maintenance-hours, and environment resistance.
▪ Conforms to IP67.
· An FA dedicated small connector providing 94V-0 heat resistance.
· Changing the wiring system to connectors makes maintenance easy and shortens the equipment downtime.
·The connectors with cables are available in three types: crimp type, solder type, and screw connection type.
· The connector with cable is a UL standard compatible part.
• Compliant with IEC61076-2-101 (IEC60947-5-2), NECA4202.
Catalog product information click here
Classification
Name | Type | |
---|---|---|
Assembly Type Connector (Crimp Type, Solder Type, Screw Connection Type) Used for attaching a connector to sensor and relay cables. | Model XS2G Plug | |
Model XS2C Socket | ||
Connector for Relay Box Used for attaching a connector to a relay box. | Model XS2P Socket | |
T-Shaped Joint, Y-Shaped Joint used for branch wiring and daisy chain connections etc. | Shape XS2R plug/socket | T-Shaped Joint |
Y-Shaped Joint | ||
Connector for Sensor Embedding Used for embedding a connector into the sensor unit. | Model XS2M plug | Embedded type with screw |
Embedded type without screw | ||
Connector for Panel Mounting Mounts to a panel, enabling connections to an I/O box. | Model XS2M plug | Flange Mounted Type |
Screw Mounted Type |
Structural diagram
Rated Current | 3A |
---|---|
Rated Voltage | For DC: 125 V DC, For AC: 250 V AC |
Contact Resistance (Connector Part) | 40 mΩ or Less (with 20 mV or Less, 100 mA or Less) |
Insulation Resistance | 103 MΩ or More (at 500 V DC) |
Withstand Voltage (Connector Part) | 1,500 V AC 1 min (Leak Current 1 mA or Less) |
Protective Structure | IP67 (IEC529) |
Insertion/Removal Tolerance | 200 times |
Assembled Fixture Strength | Tensile: 98 N/15 s, Torsion: 0.98 N·m/15 s |
Cable Holding Strength | Cable Outer Diameter: ø6 mm 98 N/15 s ø4 to ø5 mm 49 N/15 s ø3 mm 29 N/15 s |
Operating Temperature Range | -25 to +70°C |
Operating Humidity Range | 20 to 85% RH |
Compatible Cable Outer Diameter (mm) | Core Conductor Size | |||
---|---|---|---|---|
Crimp Type | Solder Type | Screw Connection Type | ||
For ø8 | ø7 to ø8 | - | - | 0.18 to 0.75 mm2 |
For ø7 | ø6 to ø7 | |||
For ø6 | ø5 to 6 | 0.18 to 0.3 mm2 0.5 to 0.75 mm2 2 types of contact available. | 0.5 mm2or Less | |
For ø4 | ø4 to ø5 | |||
For ø3 | ø3 to ø4 |
Item | Type | |||
---|---|---|---|---|
Model XS2F/H/W | Model XS2M/R/P | Model XS2C/G | ||
Contact | Material | Phosphor bronze | Brass | |
Finish | Ni-base 0.4 μm gold plating | |||
Anchoring Tool | Material | Brass * | ||
Finish | Ni-Plating * | |||
Contact Block | Material | PBT Resin (UL94V-0) | PA Resin (UL94V-0) | PBT Resin (UL94V-0) |
Color | For DC: Light Gray, For AC: Dark Gray | |||
O-Ring | Rubber | |||
Cover | Soft PBT (UL94V-0) | - | PBT Resin (UL94V-0) | |
Cap | - | - | PBT Resin (UL94V-0) | |
Cable Clamp | - | - | PA Resin (UL94V-0) | |
Contact Clamp | - | - | PBT Resin (UL94V-0) | |
Lock Spring | - | - | LCP Resin (UL94V-0) | |
Waterproof Bushing | - | - | Rubber | |
Ring | - | - | Steel |
Part Number |
---|
XS2G-D4S3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connector Shape | Connector series initials | V/W/X | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Type | Features | Connector Specifications | Cable Length (m) | Conforming cable external shape (mm) | Contact material | Contact treatment | Protective Structure | Conforming core wire (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 952.00 | 1 Piece(s) | Available | 6 Day(s) | Round | V/W/X | XS2 | Male (plug) | 4 | Cable Connection | 4 | DC250 | Fasten With Screws | Straight | Available | - | Circular Type Waterproof Connector | - | - | - | φ4 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.18 to 0.75 |
Loading...
Please check the type/dimensions/specifications of the part XS2G-D4S3 in the Round Waterproof Connector (M12) XS2 series.
Part Number |
---|
XS2C-D422 |
XS2C-D423 |
XS2C-D425 |
XS2G-D4S4 |
XS2G-D4S5 |
XS2G-D4S7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Connector Shape | Connector series initials | V/W/X | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Type | Features | Connector Specifications | Cable Length (m) | Conforming cable external shape (mm) | Contact material | Contact treatment | Protective Structure | Conforming core wire (mm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 630.07 | 1 Piece(s) | 5 Day(s) | Round | V/W/X | XS2 | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Angle | Available | - | Circular Type Waterproof Connector | - | - | - | φ6 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | ||
₹ 541.00 | 1 Piece(s) |
Same day
Stock | Round | V/W/X | XS2 | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Straight | Available | - | Circular Type Waterproof Connector | - | - | - | φ4 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | ||
₹ 540.00 | 1 Piece(s) | Available |
Same day
Stock | Round | V/W/X | XS2 | Female (socket) | 4 | Cable Connection | 4 | DC250 | Solder | Straight | Available | - | Circular Type Waterproof Connector | - | - | - | φ3 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.5 | |
₹ 638.00 | 1 Piece(s) |
Same day
Stock | Round | V/W/X | XS2 | Male (plug) | 4 | Cable Connection | 4 | DC250 | Fasten With Screws | Angle | Available | - | Circular Type Waterproof Connector | - | - | - | φ4 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.18 to 0.75 | ||
₹ 516.00 | 1 Piece(s) | Available |
Same day
Stock | Round | V/W/X | XS2 | Male (plug) | 4 | Cable Connection | 4 | DC250 | Fasten With Screws | Straight | Available | - | Circular Type Waterproof Connector | - | - | - | φ3 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.18 to 0.75 | |
₹ 525.00 | 1 Piece(s) |
Same day
Stock | Round | V/W/X | XS2 | Male (plug) | 4 | Cable Connection | 4 | DC250 | Fasten With Screws | Straight | Available | - | Circular Type Waterproof Connector | - | - | - | φ8 | Brass | Ni substrate gold plated 0.4 μm | IP67(IEC60529) | 0.18 to 0.75 |