(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Waterproof Connector (M12) XS2 (Part Number)

Round Waterproof Connector (M12) XS2
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      82₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A waterproof connector for use with FA - designed for saving man- and maintenance-hours, and environment resistance.
▪ Conforms to IP67.
· An FA dedicated small connector providing 94V-0 heat resistance.
· Changing the wiring system to connectors makes maintenance easy and shortens the equipment downtime.
·The connectors with cables are available in three types: crimp type, solder type, and screw connection type.
· The connector with cable is a UL standard compatible part.
• Compliant with IEC61076-2-101 (IEC60947-5-2), NECA4202.

Catalog product information click here


Classification

NameType
Assembly Type Connector
(Crimp Type, Solder Type, Screw Connection Type)

Used for attaching a connector to sensor and relay cables.
Model XS2G Plug
Model XS2C Socket
Connector for Relay Box

Used for attaching a connector to a relay box.
Model XS2P Socket
T-Shaped Joint, Y-Shaped Joint

used for branch wiring and daisy chain connections etc.
Shape XS2R plug/socketT-Shaped Joint
Y-Shaped Joint
Connector for Sensor Embedding

Used for embedding a connector into the sensor unit.
Model XS2M plugEmbedded type with screw
Embedded type without screw
Connector for Panel Mounting

Mounts to a panel, enabling connections to an I/O box.
Model XS2M plugFlange Mounted Type
Screw Mounted Type

Structure

Structural diagram

Structural diagram

Rating/Performance

Rated Current3A
Rated VoltageFor DC: 125 V DC, For AC: 250 V AC
Contact Resistance (Connector Part)40 mΩ or Less
(with 20 mV or Less, 100 mA or Less)
Insulation Resistance103 MΩ or More (at 500 V DC)
Withstand Voltage (Connector Part)1,500 V AC 1 min (Leak Current 1 mA or Less)
Protective StructureIP67 (IEC529)
Insertion/Removal Tolerance200 times
Assembled Fixture StrengthTensile: 98 N/15 s, Torsion: 0.98 N·m/15 s
Cable Holding StrengthCable Outer Diameter:
ø6 mm 98 N/15 s
ø4 to ø5 mm 49 N/15 s
ø3 mm 29 N/15 s
Operating Temperature Range-25 to +70°C
Operating Humidity Range20 to 85% RH

Assembly Type Connector Compatible Cable

Compatible Cable Outer Diameter
(mm)
Core Conductor Size
Crimp TypeSolder TypeScrew Connection Type
For ø8ø7 to ø8--0.18 to 0.75 mm2
For ø7ø6 to ø7
For ø6ø5 to 60.18 to 0.3 mm2
0.5 to 0.75 mm2
2 types of contact available.
0.5 mm2or Less
For ø4ø4 to ø5
For ø3ø3 to ø4

Materials/Processing

ItemType
Model XS2F/H/WModel XS2M/R/PModel XS2C/G
ContactMaterialPhosphor bronzeBrass
FinishNi-base 0.4 μm gold plating
Anchoring ToolMaterialBrass *
FinishNi-Plating *
Contact
Block
MaterialPBT Resin
(UL94V-0)
PA Resin
(UL94V-0)
PBT Resin
(UL94V-0)
ColorFor DC: Light Gray, For AC: Dark Gray
O-RingRubber
CoverSoft PBT
(UL94V-0)
-PBT Resin
(UL94V-0)
Cap--PBT Resin
(UL94V-0)
Cable Clamp--PA Resin
(UL94V-0)
Contact Clamp--PBT Resin
(UL94V-0)
Lock Spring--LCP Resin
(UL94V-0)
Waterproof Bushing--Rubber
Ring--Steel
  • *Model XS2R: The T-shaped joint is aluminum and white.

Mating Part Type

Mating Section Form
  • *The AC and DC mating section forms are different from that shown here and therefore cannot be connected together.
Part Number
XS2G-D421
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnector Shape Connector series initials V/W/X Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Type Features Connector Specifications Cable Length
(m)
Conforming cable external shape
(mm)
Contact material Contact treatment Protective Structure Conforming core wire
(mm2)

₹ 658.27

1 Piece(s) 5 Day(s) RoundV/W/XXS2Male (plug)4Cable Connection4DC250SolderStraightAvailable-Circular Type Waterproof Connector---φ6BrassNi substrate gold plated 0.4 μmIP67(IEC60529)0.5

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part XS2G-D421 in the Round Waterproof Connector (M12) XS2 series.

Product variants

Part Number
XS2C-D422
XS2C-D423
XS2C-D425
XS2G-D422
XS2G-D423
XS2G-D425
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnector Shape Connector series initials V/W/X Applicable pin/contact Number Of Pins Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Type Features Connector Specifications Cable Length
(m)
Conforming cable external shape
(mm)
Contact material Contact treatment Protective Structure Conforming core wire
(mm2)

₹ 630.07

1 Piece(s) 5 Day(s) RoundV/W/XXS2Female (socket)4Cable Connection4DC250SolderAngleAvailable-Circular Type Waterproof Connector---φ6BrassNi substrate gold plated 0.4 μmIP67(IEC60529)0.5

₹ 541.00

1 Piece(s) Same day

Stock

RoundV/W/XXS2Female (socket)4Cable Connection4DC250SolderStraightAvailable-Circular Type Waterproof Connector---φ4BrassNi substrate gold plated 0.4 μmIP67(IEC60529)0.5

₹ 540.00

1 Piece(s)Available Same day

Stock

RoundV/W/XXS2Female (socket)4Cable Connection4DC250SolderStraightAvailable-Circular Type Waterproof Connector---φ3BrassNi substrate gold plated 0.4 μmIP67(IEC60529)0.5

₹ 596.00

1 Piece(s)Available Same day

Stock

RoundV/W/XXS2Male (plug)4Cable Connection4DC250SolderAngleAvailable-Circular Type Waterproof Connector---φ6BrassNi substrate gold plated 0.4 μmIP67(IEC60529)0.5

₹ 523.00

1 Piece(s) Same day

Stock

RoundV/W/XXS2Male (plug)4Cable Connection4DC250SolderStraightAvailable-Circular Type Waterproof Connector---φ4BrassNi substrate gold plated 0.4 μmIP67(IEC60529)0.5

₹ 566.00

1 Piece(s)Available Same day

Stock

RoundV/W/XXS2Male (plug)4Cable Connection4DC250SolderStraightAvailable-Circular Type Waterproof Connector---φ3BrassNi substrate gold plated 0.4 μmIP67(IEC60529)0.5