(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A cost-effective industrial-use relay with a low power consumption.
[Features]
·Type MM power relay with a mechanical lock latching system.
·Mechanically holds the operations.
· Quick operation due to pulse transmitted electrical power.
·Wide operating temperature range from -10°C to +55°C.
·Models compliant with auxiliary power relays (JEC-174D) are also available.
[Applications]
·Ideal for motor and control operation switching.
Number Of Poles | 2 Poles (2 c) | 3 Poles (3 c) | 4 Poles (2 c + 2 a) | |||
---|---|---|---|---|---|---|
Format | Rated Voltage (V) | Format | Rated Voltage (V) | Format | Rated Voltage (V) | |
Standard Type | Model MM2KP | AC 100/(110), 200/(220) | Model MM3KP | DC 100/110 | Model MM4KP | AC 100/(110), 200/(220) |
DC 24, 100/110 | DC 100/110 | |||||
DC Load Switching Type | Model MM2XKP | DC 24, 100/110 | Model MM3XKP | DC 100/110 | Model MM4XKP | AC 100/(110) |
DC 24, 100/110, 125 | ||||||
Standard Power Auxiliary Relay Type For DC Load Switching | - | - | - | - | Model MM4XKP-JD | DC 100/110 |
MM2KP external appearance
MM2(X)KP dimensional outline drawing
Model MM2KP (standard type) terminal layout / internal schematics
Model MM2XKP (DC load switching type) terminal layout / internal schematics
MM4KP external appearance
MM3(X)KP/MM4(X)KP dimensional outline drawing
Model MM3KP (standard type) terminal layout / internal schematics
Model MM4KP (standard type) terminal layout / internal schematics
Contact Resistance *1 | 50 mΩ max. | |
---|---|---|
Set 2 | Time | AC: 30 ms max. DC: 60 ms max. |
Minimum Pulse Width | Both AC and DC are 100 ms | |
Reset *2 | Time | 30 ms max. |
Minimum Pulse Width | Both AC and DC are 100 ms | |
Maximum Switching Frequency | Mechanical | 1,800 operations/hr |
Rated Load | 1,800 operations/hr | |
Insulation Resistance *3 | 100 MΩ min. | |
Dielectric Strength | Between Coil and Contacts | 2,000 V AC 50/60 Hz for 1 min |
Between Contacts of Different Polarity | ||
Between Set And Reset Coil | ||
Between Contacts of Same Polarity | 1,500 V AC 50/60 Hz for 1 min | |
Vibration | Durability | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) |
Malfunction | 10 to 35 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) | |
Shock | Durability | 500 m/s2 |
Malfunction | 50 m/s2 | |
Durability | Mechanical | 2,500,000 operations min. (at switching frequency of 1,800 operations/hr) |
Electrical *4 | 500,000 operations min. (at 1,800 operations/hr under rated load) | |
Failure Rate (P Level) (Reference Value *5) | 5 V DC 10 mA | |
Ambient Operating Temperature | -10 to +55°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 5 to 85% RH | |
Weight | · Standard type Model MM2KP approx. 375 g Model MM3KP approx. 550 g Model MM4KP approx. 570 g · DC load switching type Model MM2XKP approx. 380 g Model MM3XKP approx. 555 g Model MM4XKP approx. 580 g |
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce. Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Ambient temperature: +23°C
*5. This value was measured at a switching frequency of 60 operations/min.
Part Number |
---|
MM4XKP DC24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Contact mechanism | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,520.00 | 1 Piece(s) | Available | Same day | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | 24 | - | 123 | 72.5 | 80.5 | Single | In-Case Type |
Loading...
Please check the type/dimensions/specifications of the part MM4XKP DC24 in the Latching Relay MMK series.
Part Number |
---|
MM2KP AC200/(220) |
MM2KP AC220 |
MM2KP DC100/110 |
MM2KP DC24 |
MM4XKP-D DC100/110 |
MM4XKP-JD DC100/110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Contact mechanism | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,081.00 | 1 Piece(s) | Available |
Same day
Stock | Power | 2c | Available | Socket / plug-in | 5 | - | 200/(220) | 119 | 54.5 | 80.5 | Single | In-Case Type | |
₹ 5,523.44 | 1 Piece(s) | 5 Day(s) or more | Power | 2c | Available | Socket / plug-in | 4 | - | 220 | 119 | 54.5 | 80.5 | - | - | ||
₹ 3,278.00 | 1 Piece(s) | Available |
Same day
Stock | Power | 2c | Available | Socket / plug-in | 5 | 100/110 | - | 119 | 54.5 | 80.5 | Single | In-Case Type | |
₹ 2,768.00 | 1 Piece(s) |
Same day
Stock | Power | 2c | Available | Socket / plug-in | 5 | 24 | - | 119 | 54.5 | 80.5 | Single | In-Case Type | ||
₹ 8,629.91 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | 100/110 | - | - | - | - | - | - | ||
₹ 6,127.00 | 1 Piece(s) | Available |
Same day
Stock | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | 100/110 | - | 123 | 72.5 | 80.5 | Single | In-Case Type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy