(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Alternate switching operation due to unique ratchet structure.
· With each pulse, alternate switching to each contact of the 2 poles is carried out.
· Optimal for alternate operation, switching operation of motors, etc.
· Contact switching carried out due to unique ratchet structure.
· Clears voltage resistance AC2, 000V.
Ratchet Relay G4Q external appearance of Industrial Relays
G4Q-212S outline drawing of Industrial Relays
G4Q-212S dimensional outline drawing, Units: mm of Industrial Relays
G4Q-212S dimensional outline drawing, Units: mm of Industrial Relays
G4Q-212S terminal layout / internal schematics of Industrial Relays
Contact Resistance *1 | 50 mΩ max. | |
---|---|---|
Operating Time *2 | 60 ms max. | |
Maximum Switching Frequency | Mechanical | 1,200 operations/hr |
Rated Load | 1,200 operations/hr | |
Insulation Resistance *3 | 100 MΩ min. | |
Dielectric Strength | Between Coil and Contacts | 2,000 V AC 50/60 Hz for 1 min |
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz for 1 min | |
Between Contacts of Different Polarity | 2,000 V AC 50/60 Hz for 1 min | |
Vibration | Durability | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
Malfunction | 10 to 55 to 10 Hz, 0.25-mm single amplitude (0.5-mm double amplitude) | |
Shock | Durability | 500 m/s2 |
Malfunction | 100 m/s2 | |
Durability | Mechanical | 5,000,000 steps min. (at switching frequency of 1,200 operations/hr) |
Electrical *4 | 500,000 steps min. (at switching frequency of 1,200 operations/hr under rated load) | |
Failure Rate (P Level) (Reference Value) *5 | 5 V DC 1 A (5 V DC 0.1 A) | |
Ambient Operating Temperature | -10 to +55°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 5 to 85% RH | |
Weight | Exposed type: approx. 240 g, Case type: approx. 340 g |
Note: The values given above are initial values of Industrial Relays.
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce.
Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Ambient temperature: +23°C
*5. This value was measured at a switching frequency of 60 operations/min.
The values in the parenthesis are for the case type.
Part Number |
---|
G4Q-212S AC24 |
G4Q-212S AC100/(110) |
G4Q-212S AC110 |
G4Q-212S AC200/(220) |
G4Q-212S AC220 |
G4Q-212S DC12 |
G4Q-212S DC24 |
G4Q-212S DC100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) |
---|---|---|---|---|---|---|
₹ 3,049.00 | 1 Piece(s) | Available | Same day | - | 24 | |
₹ 3,072.00 | 1 Piece(s) | Available | Same day | - | 100/(110) | |
₹ 3,028.00 | 1 Piece(s) | Available | Same day | - | 110 | |
₹ 5,443.00 | 1 Piece(s) | 6 Day(s) or more | - | 200/(220) | ||
₹ 2,923.00 | 1 Piece(s) | Available | Same day | - | 220 | |
₹ 2,970.00 | 1 Piece(s) | Available | Same day | 12 | - | |
₹ 2,915.00 | 1 Piece(s) | Available | Same day | 24 | - | |
₹ 2,897.00 | 1 Piece(s) | Available | Same day | 100 | - |
Part Number |
---|
Loading...
Contact Configuration | 2c | Latch function | Available | Terminal shape | Socket / plug-in |
---|---|---|---|---|---|
Contact rated current (minimum value for AC and DC)(A) | 5 | Dimension height(mm) | 80 | Dimension width(mm) | 63.5 |
Dimension depth(mm) | 92.5 | Contact mechanism | Single | Protective Structure | In-Case Type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy