(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Simple "single action" mount axial flow fan unit.
▪ Wide array of options, including single, double, and triple fans.
· Since the mounting hole is square, and the hole machining surface is hidden, machining can be easily.
· Equipped with accessories with selectable up/down orientation (useful in narrow spaces) for opening and shutting the cover (finger guard, filters, plug cord, mounting screws).
· Replacement filters and attachments for intake and exhaust ports are available as options.
· A complete lineup of single, double, and triple fans, with 8 plastic wing and 8 metal wing models.
Type | Number of Fans | Format | Accessory |
---|---|---|---|
Plastic blades High speed | 1 | Model R87B-FA□A15HPF(R) | Filter Finger guard Plug cord Mounting screws |
2 | Model R87B-FA□A15HPF(R)2 |
Single type Box Fan external appearance
Single type Box Fan dimensional outline drawing, Units: mm
Single type Box Fan panel cut dimensional drawing, Units: mm
Double type 2-Box Fan external appearance
Double type 2-Box Fan dimensional outline drawing, Units: mm
Double type 2-Box Fan panel cut dimensional drawing, Units: mm
Allowable voltage fluctuation range: 85 to 110% of rated voltage
Frequency: 50/60 Hz
Item | Rated Voltage (V) | Rated Rotational Speed (r/min) * | Maximum Flow Rate (m3/min) * | Maximum Static Pressure (Pa) * | Noise (dB) * | Weight | ||||
---|---|---|---|---|---|---|---|---|---|---|
Format | 50 Hz | 60 Hz | 50 Hz | 60 Hz | 50 Hz | 60 Hz | 50 Hz | 60 Hz | ||
Model R87B-FA1A15HPF | 100 | 2,700 | 3,100 | 1.3 | 1.5 | 91 | 85 | 49 | 52 | Approx. 1,120 g |
Model R87B-FA4A15HPF | 200 |
Allowable voltage fluctuation range: 85 to 110% of rated voltage
Frequency: 50/60 Hz
Item | Rated Voltage (V) | Rated Rotational Speed (r/min) * | Maximum Flow Rate (m3/min) * | Maximum Static Pressure (Pa) * | Noise (dB) * | Weight | ||||
---|---|---|---|---|---|---|---|---|---|---|
Format | 50 Hz | 60 Hz | 50 Hz | 60 Hz | 50 Hz | 60 Hz | 50 Hz | 60 Hz | ||
Model R87B-FA1A15HPFR | 100 | 2,700 | 3,100 | 1.3 | 1.5 | 91 | 85 | 49 | 52 | Approx. 1,120 g |
Model R87B-FA4A15HPFR | 200 |
Format | Model R87B-F | |
---|---|---|
Motor Type | Single-phase shading coil induction motor (2 pole, open type) | |
Lead Terminal | Terminal type | |
Insulation Class | IEC class B (130°C) UL class A (105°C) CSA class A (105°C) | |
Insulation Resistance | 100 MΩ min. (with 500 V DC ohmmeter) Between all power supply connection parts and non-current carrying metal parts | |
Dielectric Strength | 2,000 V AC (for 1 min) Between all power supply connection parts and non-current carrying metal parts | |
Ambient Operating Temperature | -30 to +70°C (assuming no icing) | |
Storage Temperature | -40 to +85°C (assuming no icing) | |
Ambient Operating Humidity | 25 to 85% RH | |
Protection Method | Impedance protection | |
Material | Frame | Die cast aluminum |
Blade | Glass reinforced polycarbonate | |
Bearings | Ball bearings | |
Compliant Standards * | PSE, EN/IEC60335 (CE self-declaration) | |
Certified Standards * | UL/CSA |
*The compliant standards and certified standards apply to the listed axial fans.
Part Number |
---|
R87B-FA1A15HPFR2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Size | Input Voltage | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Wind direction | Number of mounted fans (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,113.09 | 1 Piece(s) | 5 Day(s) or more | 10 | [Other] 305x180 | AC100V | 2.6 | 3 | 55 | 56 | 86 | 48 | Discharge | Double |
Loading...
Type | AC axial fan | Thickness | 64.5mm | Sensor output | NA |
---|---|---|---|---|---|
Properties | Standard (general purpose) / Long Life / Quiet | Power source, removable terminal | Terminal type | Fan rotational speed | High Speed |
Feather material | Resin | Frame Material | Aluminum Die Casting | Burn protection mode | Impedance protected |