(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Program relay ZEN ZEN kit.
ZEN Kit | Set of CPU unit (Model ZEN-10C1AR-A-V2), PC connection cable, support software, and manual | Model ZEN-KIT01-V4 |
---|---|---|
Set of CPU unit (Model ZEN-10C1DR-D-V2), PC connection cable, support software, and manual | Model ZEN-KIT02-V4 |
Set content
CPU unit external appearance
CPU unit dimensional drawing
Format | Model ZEN-□C□AR-A-V2 | Model ZEN-□C□D□-D-V2 |
---|---|---|
Power Supply Voltage | 100 to 240 V AC 50/60 Hz | 12 to 24 V DC (ripple inclusion rate 5% or less) |
Allowable Power Supply Voltage | 85 to 264 V AC | 10.8 to 28.8 V DC |
Power Consumption | CPU unit (single unit) · Model ZEN-10C1AR-A-V2 / Model ZEN-10C2AR-A-V2 / ZEN-10C3AR-A-V2 5 VA or less (100 V AC), 7 VA or less (240 V AC) · Model ZEN-10C4AR-A-V2 6 VA or less(100 V AC), 8 VA or less (240 V AC) · Model ZEN-20C□AR-A-V2 7 VA or less (100 V AC), 10 VA or less (240 V AC) CPU unit (with 3 × expansion I/O units connected) · Model ZEN-10C1AR-A-V2 / Model ZEN-10C2AR-A-V2 6 VA or less (100 V AC), 8 VA or less (240 V AC) · Model ZEN-10C4AR-A-V2 7 VA or less (100 V AC), 9 VA or less (240 V AC) · Model ZEN-20C□AR-A-V2 8 VA or less (100 V AC), 11 VA or less (240 V AC) Expansion I/O unit · Model ZEN-8E1AR 3 VA or less (100 V AC), 4 VA or less (240 V AC) | CPU Unit (single unit) · Model ZEN-10C□DR-D-V2 3W or less (12/24 V DC) (Model ZEN-10C3DR-D-V2 is 2.8 W or less) · Model ZEN-10C□DT-D-V2 is 2 W or less (12/24 V DC) · Model ZEN-20C□DR-D-V2 is 4 W or less (12/24 V DC) · Model ZEN-20C□DT-D-V2 is 2 W or less (12/24 V DC) CPU unit (with 3 × expansion I/O units connected) · Model ZEN-10C□DR-D-V2 is 4 W or less (12/24 V DC) · Model ZEN-10C□DT-D-V2 is 3 W or less (12/24 V DC) · Model ZEN-20C□DR-D-V2 is 5 W or less (12/24 V DC) · Model ZEN-20C□DT-D-V2 is 3 W or less (12/24 V DC) Expansion I/O unit · Model ZEN-8E1DR is 2 W or less (12/24 V DC) |
Inrush Current | Model ZEN-10C□AR-A-V2: 4.5 A or less Model ZEN-20C□AR-A-V2: 4.5 A or less Model ZEN-8E1AR: 4 A or less | Model ZEN-10C□D□-D-V2: 30 A or less Model ZEN-20C□D□-D-V2: 30 A or less Model ZEN-8E1DR: 15 A or less |
Ambient Operating Temperature | 0 to +55°C (LED type is -25 to +55°C) | |
Ambient Storage Temperature | -20 to +75°C (LED type is -40 to +75°C) | |
Ambient Operating Humidity | 10 to 90% RH (assuming no condensation) | |
Operating Ambient Atmosphere | Must be no corrosive gas | |
Mounting Method | Surface mounting, DIN track mounting (standard mounting, upward mounting) *1 | |
Terminal Block | Terminal block for solid wire (use solid wire or strand wire) | |
Terminal block tightening torque | 0.565 to 0.6 N·m (5 to 5.3 in-lb) | |
Protective Structure | IP20 (built-into panel type) |
CPU unit rating
*1. Can be mounted on 35-mm DIN track.
Takes up less space, involves less wiring and requires less work-hours
Relay, timer, counter, and time switch functions are all easily handled by this one unit. It is no longer necessary to individually wire timers, relays and the like, greatly reducing the amount of time spent on wiring.
Simple programming
Ladder programming can be performed on the front LCD screen and using the 8 operations buttons. Also includes a backlight. Easy to make changes to the settings on-site.
Can be freely expanded. Maximum number of I/O: 44 points
If you cannot make the required number of I/Os, up to a further 3 expansion I/O units can be added. Expansion I/O units are smartly sized with a width of just 35 mm.
Support application software with simulation function
*If your laptop PC has no RS-232C serial ports, connect a USB-serial conversion cable (Omron Model CS1W-CIF31) to the ZEN-CIF01 PC connection cable.
Weekly timer, calendar timer function enhancement (features enhanced with CPU unit -V2 type)
[Conventional product] monthly difference 2 min -> [-V2 type] monthly difference ±15 secs (25°C)
Note: Model ZEN-□C2□□-□-V2 type is not supported.
New addition of RS-485 communication types to the product series
Can remotely monitor the control statuses of the ZEN (state of the production site etc.)
New addition of simple economy type to the product series
A new more cost effective economy type is now available. Cannot be expanded with expansion I/O units.
Free power supply voltage between 12 and 24 V DC
Can now also be used at 12 V DC.
Expansion I/O units now at half size (width 35 mm)
Analog input accuracy increased
[Conventional product] ±10% FS -> [-V2 type] ±1.5% FS
The DC power supply type is equipped with 2-ch analog input (0 to 10 V).
The analog comparator has 4 I/O.
The increase in accuracy makes it even easier to use for simple analog value control applications such as for voltage, current and temperature.
Features an 8-digit counter and 150 Hz counter
Now includes twin timer operation
Intermittent operation can be easily performed using the twin timers which can be set individually for either ON time or OFF time.
Also includes a variety of other functions
*Model ZEN-□C2□□-□-V2 is not supported.
Application 1: Manufacturing line conveyor shift unit
Use the ZEN as a conveyor shift unit. When the sensor detects a product arriving an input signal in sent to the ZEN. The ZEN then sends an output signal to the stopper and conveyor shift unit, moving the product to a different conveyor.
Application 2 Water treatment equipment
Use the Programmable Relay ZEN to control water treatment equipment.
Application 3 Streetlight ON/OFF controls
Use the Programmable Relay ZEN as a cost-effective time switch to turn on streetlights on roadsides and in parks at night.
Part Number |
---|
ZEN-KIT01-V4 |
ZEN-KIT02-V4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Classification |
---|---|---|---|---|---|
₹ 25,676.00 | 1 Piece(s) | Available | Same day | CPU unit: ZEN-10C1 AR-A-V2 | |
₹ 25,430.00 | 1 Piece(s) | Same day | CPU unit: ZEN-10C1DR-D-V2 |
Part Number |
---|
Loading...
Application | ZEN kit | Applicable model 1 | ZEN Series |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy