(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The core of PCB connectors, MIL standard compliant products.
[Features]
・ Achieves high reliability and low price at the same time by adopting a new productivity design
・ A box type plug (type XG4C) is also available to help space saving
・ A IDC type plug (type XG4E) that can be used as a relay is also available
・ Compliant with MIL standard (MIL-C-83503)
・ UL standard (file No. E103202) certified product is standard product (Excludes type XG4U and type XG4H)
[Applications]
・ It can be used for various purposes
XG4 external appearance
Type | MIL Type Socket Model XG4M Plug Pressure Welded Type Model XG4E | MIL Type Plug Model XG4A Box Type Plug Model XG4C Board - Board Socket Model XG4H |
---|---|---|
Rated Current | 1 A | 3A |
Rated Voltage | 250 V AC | 300 V AC |
Contact Resistance | 20 mΩ or Less (with 20 mV or Less, 100 mA or Less) | |
Insulation Resistance | 103 MΩ or More (at 500 V DC) | |
Voltage Endurance | 500 V AC, 1 min (Leak Current 1 mA or Less) | |
Overall Insertion Force | Number of Contacts × 1.96 N or Less | |
Removal Force | 0.39 N or More (with □0.64 mm test gauge) | |
Insertion/Removal Tolerance | 50 | |
Operating Temperature Range | -55 to +105°C (No icing at low temperatures) |
Shape | Set Format | Socket (with Open End Cover) | Strain Relief (with Lock) | |
---|---|---|---|---|
Number of Contacts | Polarity Guide Number | Type | Type | Type |
10 | 0 | Model XG4M-1031-U | Model XG4M-1031 | Model XG4U-1004 |
1 | Model XG4M-1030-U | Model XG4M-1030 | ||
14 | 1 | Model XG4M-1430-U | Model XG4M-1430 | Model XG4U-1404 |
16 | 1 | Model XG4M-1630-U | Model XG4M-1630 | Model XG4U-1604 |
20 | 1 | Model XG4M-2030-U | Model XG4M-2030 | Model XG4U-2004 |
26 | 1 | Model XG4M-2630-U | Model XG4M-2630 | Model XG4U-2604 |
30 | 1 | Model XG4M-3030-U | Model XG4M-3030 | Model XG4U-3004 |
34 | 1 | Model XG4M-3430-U | Model XG4M-3430 | Model XG4U-3404 |
40 | 1 | Model XG4M-4030-U | Model XG4M-4030 | Model XG4U-4004 |
50 | 1 | Model XG4M-5030-U | Model XG4M-5030 | Model XG4U-5004 |
2 | Model XG4M-5031-U | Model XG4M-5031 | ||
60 | 1 | Model XG4M-6030-U | Model XG4M-6030 | Model XG4U-6004 |
2 | Model XG4M-6031-U | Model XG4M-6031 | ||
64 | 1 | Model XG4M-6430-U | Model XG4M-6430 | Model XG4U-6404 |
2 | Model XG4M-6431-U | Model XG4M-6431 |
Shape | Set Format | Socket (with Open End Cover) | Strain Relief (Model XG4M Only) | |
---|---|---|---|---|
Number of Contacts | Polarity Guide Number | Type | Type | Type |
10 | 0 | Model XG4M-1031-T | Model XG4M-1031 | Model XG4T-1004 |
1 | Model XG4M-1030-T | Model XG4M-1030 | ||
14 | 1 | Model XG4M-1430-T | Model XG4M-1430 | Model XG4T-1404 |
16 | 1 | Model XG4M-1630-T | Model XG4M-1630 | Model XG4T-1604 |
20 | 1 | Model XG4M-2030-T | Model XG4M-2030 | Model XG4T-2004 |
26 | 1 | Model XG4M-2630-T | Model XG4M-2630 | Model XG4T-2604 |
30 | 1 | Model XG4M-3030-T | Model XG4M-3030 | Model XG4T-3004 |
34 | 1 | Model XG4M-3430-T | Model XG4M-3430 | Model XG4T-3404 |
40 | 1 | Model XG4M-4030-T | Model XG4M-4030 | Model XG4T-4004 |
50 | 1 | Model XG4M-5030-T | Model XG4M-5030 | Model XG4T-5004 |
2 | Model XG4M-5031-T | Model XG4M-5031 | ||
60 | 1 | Model XG4M-6030-T | Model XG4M-6030 | Model XG4T-6004 |
2 | Model XG4M-6031-T | Model XG4M-6031 | ||
64 | 1 | Model XG4M-6430-T | Model XG4M-6430 | Model XG4T-6404 |
2 | Model XG4M-6431-T | Model XG4M-6431 |
Part Number |
---|
XG4M-6430 |
XG4M-6431 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 200.00 | 1 Piece(s) | Available | Same day | Female (socket) | 64 | - | 1 | AC250 | Pressure Welding | Angle | MIL type socket | - | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Guide Number: 1 | |
₹ 273.14 | 1 Piece(s) | 5 Day(s) | Female (socket) | 64 | - | 1 | AC250 | Pressure Welding | Angle | MIL type socket | - | AC500V | Nickel base Gold plating (0.15 μm) | Nickel base Silver plating (2.0 μm) | Polarity Guide Number: 2 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy