(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Power relay G5Q

Power relay G5Q
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small single pole 10A switching power relay.
· Small 1a/1c contact relay.
· High performance switching. Able to support various loads.
· Despite its small size, it guarantees an impulse withstand voltage of 8kV (between coil-contacts).

 
Part Number
G5Q-1A DC12(C)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 144.00

2 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application Power Contact Configuration 1a Terminal shape For Circuit Boards
Contact rated current (minimum value for AC and DC)(A) 3 Coil rated voltage (DC)(V) 12 Dimension height(mm) 15.8
Dimension width(mm) 20.3 Dimension depth(mm) 10.3 Contact mechanism Single
AC rated load AC125V 3A/AC250V 3A DC rated load DC30V 3A Protective Structure Flux resistant shape

Please check the type/dimensions/specifications of the part G5Q-1A DC12(C) in the Power relay G5Q series.