(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
· A flat power relay for 10A/15A load switching.
· For home electronic heater switches and for outputs from industrial equipment.
· Now even smaller with a height of 11 mm, a width of 22 mm, and a length of 16 mm.
· The series also includes types with high sensitivity and a power consumption of just 150mW.
· UL and CSA standard certified.
· The series also includes sealed plastic types.
· The series also includes tab terminal types (load connection terminal #187).
G5CA external appearance
Model G5CA-1A(-E) dimensional drawing
Model G5CA-1A(-E) PCB processing dimensional drawing
Model G5CA-1A-TP-E dimensional drawing
Model G5CA-1A-TP-E mounting hole processing dimensional drawing
Common items/Units: mm, Average dimensions
Classification | Standard Type | ||
---|---|---|---|
Protective Structure | Contact Configuration | Model | Coil Rated Voltage (V) |
Flux Resistant Type | 1a | Model G5CA-1A | 5 DC |
12 DC | |||
24 DC |
Classification | High Capacity Type | Tab Terminal Type (#187) | |||
---|---|---|---|---|---|
Protective Structure | Contact Configuration | Model | Coil Rated Voltage (V) | Model | Coil Rated Voltage (V) |
Flux Resistant Type | 1a | Model G5CA-1A-E | 5 V DC | Model G5CA-1A-TP-E | 12 V DC |
12 V DC | |||||
24 V DC |
Note 1: The notation of the voltage specification on the product case as well as on the packaging will be marked as □□ V DC.
Note 2: Contact the manufacturer for other coil voltage specifications.
Note 3: High capacity plastic seal types are not available for manufacture.
Note 4: Standard and high sensitivity tab terminal types are not available for manufacture.
The international standard certification ratings are different from the performance values which were determined separately. As such, make sure you check these values before use.
UL standards certified type File No. E41515
Model | Number of Contacts | Operating Coil Rating | Contact Rating | Number of Times Tested |
---|---|---|---|---|
Model G5CA | 1a | 5 to 24 V DC | 15 A, 125 V AC (General Purpose) 40°C | 100,000 times |
10 A, 250 V AC (General Purpose) 40°C | ||||
10 A, 30 V DC (Resistive) 40°C |
CSA standards certified type File No. LR31928
Model | Number of Contacts | Operating Coil Rating | Contact Rating | Number of Times Tested |
---|---|---|---|---|
Model G5CA | 1a | 5 to 24 V DC | 15 A, 125 V AC (General Purpose) 40°C | 100,000 times |
10 A, 250 V AC (General Purpose) 40°C | ||||
10 A, 30 V DC (Resistive) 40°C |
EN standard TÜV certified type Approval No. R50214486
Model | Number of Contacts | Operating Coil Rating | Contact Rating | Number of Times Tested |
---|---|---|---|---|
Model G5CA | 1a | 5, 12, 24 V DC | 15 A, 125 V AC (cosφ = 1.0) 85°C | 100,000 times |
10 A, 250 V AC (cosφ = 1.0) 85°C | ||||
10 A, 30 V DC (0 ms) 85°C |
Operating coil
Type | Rated Voltage (V) | Rated Current (mA) | Coil Resistance (Ω) | Operating Voltage (V) | Release Voltage (V) | Maximum Allowable Voltage (V) | Power Consumption (mW) | |
---|---|---|---|---|---|---|---|---|
Standard Type, High Capacity Type, Tab Terminal Type | DC | 5 | 40 | 125 | 75% or Less | 10% or More | 150% (High Capacity Type, Tab Terminal Types = 130%) (at 23°C) | Approx. 200 |
12 | 16.7 | 720 | ||||||
24 | 8.3 | 2,880 |
Note 1: The rated current and coil resistance are measured at a coil temperature of 23°C and a tolerance of ±10%.
Note 2: The operating characteristics are measured at a coil temperature of 23°C.
Note 3: The maximum allowable voltage is the maximum voltage that can be applied to a relay coil.
Contact Resistance *1 | 30 mΩ or Less (Tab Terminal Types = 100 mΩ or Less) | |
---|---|---|
Operating Time *2 | 10 ms or Less (15 ms or Less) | |
Turn-OFF Time | 10 ms or Less | |
Insulation Resistance *3 | 1,000 MΩ or More | |
Withstand Voltage | Between Coil and Contact | 2,500 V AC 50/60 Hz 1 min |
Between Contacts of Same Polarity | 1,000 V AC 50/60 Hz 1 min | |
Impulse Withstand Voltage | 4,500 V 1.2 × 50 μs | |
Vibration | Durability | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) |
Malfunction | 10 to 55 to 10 Hz, Semi Amplitude 0.75 mm (Double Amplitude 1.5 mm) | |
Shock / Impact | Durability | 1,000 m/s2 |
Malfunction | 200 m/s2 | |
Durability | Mechanical | 20,000,000 Times or More (Switching Frequency: 18,000 Times/h) |
Electrical | Resistance Load · Standard Type: 250 V AC, 10 A, 300,000 Times or More (Plastic Seal Type, High Sensitivity Type = 100,000 Times or More) · High Capacity Type, Tab Terminal Type: 110 V AC 15 A, 100,000 Times or More · Shared Across All Types: 30 V DC 10 A, 100,000 Times or More Inductive Load: 100,000 Times or More For All Types (Rated Load) (Switching Frequency: 1,200 Times/h [Common Across All Types]) | |
Failure Rate P Level (Reference Value *4) | 5 V DC, 100 mA | |
Ambient Operating Temperature | -25 to +70°C (Assuming No Freezing or Condensation) | |
Operating Ambient Humidity | 5 to 85% RH | |
Weight | Approx. 8 g (Tab Terminal Type: Approx. 9.6 g) |
Note: The above values are the initial default values.
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: The operating time value within the ( ) is for the high sensitivity type.
*3. Measurement conditions: Measuring the same spot for the withstand voltage items using a 500 V DC insulation resistance meter.
*4. This value is obtained with a switching frequency of 120 times/min.
Part Number |
---|
G5CA-1A DC12 |
G5CA-1A-E DC5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (DC) (V) | Classification |
---|---|---|---|---|---|---|
₹ 240.00 | 2 Piece(s) | Same day | 12 | Standard Type | ||
₹ 261.00 | 2 Piece(s) | Same day | 5 | High Capacity Type |
Part Number |
---|
Loading...
Application | Power | Contact Configuration | 1a | Terminal shape | For Circuit Boards |
---|---|---|---|---|---|
Contact rated current (minimum value for AC and DC)(A) | 10 | Dimension height(mm) | 11 | Dimension width(mm) | 22 |
Dimension depth(mm) | 16 | Contact mechanism | Single | DC rated load | DC30V 10A |
Protective Structure | Flux resistant shape |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy