(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra small slim type with integrated radiator.
· Withstand voltage AC4,000V.
· Miniaturization due to optimal radiator design.
· In addition to screw mounting, DIN rail mounting is also possible.
· Close contacted mounting can be easily done at the connection terminal, and is even applicable in three-phase incapable models (there is no connection terminal in models G3PA-260B-VD, and G3PA-450B-VD-2).
· Even if the power element breaks, the cartridge format allows for it to be replaced.
· UL, CSA standards, EN standards (VDE certification) acquired.
· -VD (rating 200V) type received the rating for its strengthened insulation (VDE).
Part Number |
---|
G3PA-210B-VD-X DC5-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal shape | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | I/O module | Insulation method | Input rated voltage (V) | Applicable output load (A)/(V) | Rated load voltage (V) | Rated load current (A) | Safety standard VDE | Special Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,478.00 | 1 Piece(s) | 5 Day(s) or more | Screw Fastening | CE / UL / CSA | 80 | 27 | 100 | - | Phototriac Coupler | DC5 to 24 | 0.1 to 10A/AC19 to 264V | 200 | 10 | 1 | Non-compliant of EN standard (CE mark) |
Loading...
Application | SSR | Zero cross function | Available | Operation Indicator Lamp | Available |
---|
Please check the type/dimensions/specifications of the part G3PA-210B-VD-X DC5-24 in the Power Solid State Relay G3PA series.
Part Number |
---|
G3PA-220B-VD-XDC5-24 |
G3PA-240B-VD DC5-24 |
G3PA-260B-VD DC5-24 |
G3PA-420B-VD DC12-24 |
G3PA-420B-VD-2 DC12-24 |
G3PA-430B-VD-2 DC12-24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Terminal shape | Safety standards | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | I/O module | Insulation method | Input rated voltage (V) | Applicable output load (A)/(V) | Rated load voltage (V) | Rated load current (A) | Safety standard VDE | Special Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,709.00 | 1 Piece(s) | 5 Day(s) or more | Screw Fastening | UL / CE / CSA | 80 | 37 | 100 | - | Phototriac Coupler | DC5 to 24 | 0.1 to 20A/AC19 to 264V | - | - | - | - | ||
₹ 9,044.91 | 1 Piece(s) | 7 Day(s) or more | Screw Fastening | UL / CE / CSA | 80 | 47 | 100 | - | Phototriac Coupler | DC5 to 24 | 0.5 to 40A/AC19 to 264V | - | - | - | - | ||
₹ 14,177.93 | 1 Piece(s) | 7 Day(s) or more | Screw Fastening | UL / CE / CSA | 80 | 110 | 100 | - | Phototriac Coupler | DC5 to 24 | 0.5 to 60A/AC19 to 264V | - | - | - | - | ||
₹ 6,014.00 | 1 Piece(s) | Available |
Same day
Stock | Screw Fastening | UL / CE / CSA | 80 | 37 | 100 | - | Phototriac Coupler | DC 12–24 | 0.5 to 20A/AC150 to 440V | - | - | - | - | |
₹ 6,649.00 | 1 Piece(s) |
Same day
Stock | Screw Fastening | UL / CE / CSA | 80 | 37 | 100 | - | Phototriac Coupler | DC 12–24 | 0.5 to 20A/AC180 to 528V | - | - | - | - | ||
₹ 8,094.00 | 1 Piece(s) |
Same day
Stock | Screw Fastening | UL / CE / CSA | 80 | 47 | 100 | - | Phototriac Coupler | DC 12–24 | 0.5 to 30A/AC180 to 528V | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy